Manufacturer part number: C00840400
Brand: NORGREN
Price: 3.73 €
Delivery time: 5 Days
O/D Tube Length: 4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C00840400
Operating Temperature(°C) | 0 - 60 | Operating Pressure Range(Bar) | -0.9 - 10 | Body | Plastic PBT |
---|---|---|---|---|---|
Thread Type | ISO Rc | Series | Pneufit C |
This page is Stem Y, part number C00840400.
You can find the detail information about specifications and dimensions on part number C00840400.
Part Number |
---|
C00840600 |
C00840604 |
C00840800 |
C00840806 |
C00841000 |
C00841008 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O/D Tube Length (mm) |
---|---|---|---|---|---|
3.85 € | 10 | 5 Days | 6 | ||
3.85 € | 10 | 5 Days | 4 | ||
4.97 € | 10 | 5 Days | 8 | ||
4.87 € | 10 | 5 Days | 6 | ||
5.47 € | 10 | 5 Days | 10 | ||
5.27 € | 10 | 5 Days | 8 |