Manufacturer part number: M/839
Brand: NORGREN
Price: 176.97 €
Delivery time: 5 Days
Maximum Operating Pressure: - Bar
Body: Brass
Flow: - l/min
Port Size: G1/2
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M/839
Operating Pressure Range(Bar) | 0.3 - 16 | Range | M/800 | Operating Temperature Range(°C) | -20 - 80 |
---|---|---|---|---|---|
Operating Pressure Range(psi) | 5 - 230 | Fluid Temperature Range(°C) | -20 - 80 |
This page is Flow Regulators, part number M/839.
You can find the detail information about specifications and dimensions on part number M/839.
Part Number |
---|
M/837 |
M/840 |
M/855 |
S/836 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum Operating Pressure (Bar) | Body | Flow (l/min) | Port Size |
---|---|---|---|---|---|---|---|---|
91.60 € | 1 | 5 Days | - | Brass | - | G1/4 | ||
429.60 € | 1 | 5 Days | - | Aluminium | - | G3/4 | ||
937.08 € | 1 | 5 Days | - | Aluminium | - | G1 | ||
63.90 € | 1 | 5 Days | 17 | Brass | 0.6 | G1/8 |