Manufacturer part number: C00900800
Brand: NORGREN
Price: 4.84 €
Delivery time: 5 Days
O/D Tube Length: 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C00900800
Operating Temperature(°C) | 0 - 60 | Operating Pressure Range(Bar) | -0.9 - 10 | Body | Plastic PBT |
---|---|---|---|---|---|
Thread Type | ISO Rc | Series | Pneufit C |
This page is Union Cross, part number C00900800.
You can find the detail information about specifications and dimensions on part number C00900800.
Part Number |
---|
C00900400 |
C00900600 |
C00901000 |
C00901200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O/D Tube Length (mm) |
---|---|---|---|---|---|
3.76 € | 10 | 5 Days | 4 | ||
4.40 € | 10 | 5 Days | 6 | ||
5.15 € | 5 | 5 Days | 10 | ||
5.89 € | 5 | 5 Days | 12 |