Swivel Y Adaptors - Taper (C01880428)

Swivel Y Adaptors - Taper C01880428

Product Details:

Manufacturer part number: C01880428

Brand: NORGREN

Price: 3.76

Delivery time: 5 Days


Technical Data:

O/D Tube Length: 4 mm

Thread: R1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C01880428

Part Number
C01880428
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)
Thread

3.76 €

10 5 Days 4R1/4

Loading...

  1. 1

Basic information

Operating Temperature(°C) 0 - 60 Operating Pressure Range(Bar) -0.9 - 10 Body Plastic PBT
Thread Type ISO Rc Series Pneufit C

This page is Swivel Y Adaptors - Taper, part number C01880428.
You can find the detail information about specifications and dimensions on part number C01880428.

Variation of this product

Part Number
C01880418
C01880438
C01880618
C01880628
C01880638
C01880648
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O/D Tube Length
(mm)
Thread

3.53 €

10 5 Days 4R1/8

3.85 €

10 5 Days 4R3/8

3.96 €

10 5 Days 6R1/8

4.07 €

10 5 Days 6R1/4

4.62 €

10 5 Days 6R3/8

4.51 €

10 5 Days 6R1/2

Tech Support