Manufacturer part number: C0K560638
Brand: NORGREN
Price: 14.82 €
Delivery time: 5 Days
O/D Tube Length: 6 mm
Thread: G3/8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C0K560638
Operating Temperature(°C) | 0 - 60 | Operating Pressure Range(Bar) | -0.9 - 10 | Body | Plastic PBT |
---|---|---|---|---|---|
Thread Type | ISO Rc | Series | Pneufit C |
This page is Swivel Banjo Flow Control, part number C0K560638.
You can find the detail information about specifications and dimensions on part number C0K560638.
Part Number |
---|
C0K560605 |
C0K560618 |
C0K560628 |
C0K560818 |
C0K560828 |
C0K560838 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O/D Tube Length (mm) | Thread |
---|---|---|---|---|---|---|
8.42 € | 10 | 5 Days | 6 | M5 | ||
10.33 € | 5 | 5 Days | 6 | G1/8 | ||
10.73 € | 5 | 5 Days | 6 | G1/4 | ||
12.96 € | 5 | 5 Days | 8 | G1/8 | ||
13.04 € | 5 | 5 Days | 8 | G1/4 | ||
16.98 € | 1 | 5 Days | 8 | G3/8 |