Manufacturer part number: C0H510418
Brand: NORGREN
Price: 9.65 €
Delivery time: 5 Days
O/D Tube Length: 4 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C0H510418
Operating Temperature(°C) | 0 - 60 | Maximum Operating Pressure(Bar) | 10 | Body | Plastic PBT |
---|---|---|---|---|---|
Thread Type | BSPT | Series | Pneufit C |
This page is Banjo Adaptors BSPT, part number C0H510418.
You can find the detail information about specifications and dimensions on part number C0H510418.
Part Number |
---|
C0H510428 |
C0H510438 |
C0H510448 |
C0H510618 |
C0H510628 |
C0H510638 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O/D Tube Length (mm) |
---|---|---|---|---|---|
10.04 € | 5 | 5 Days | 4 | ||
12.18 € | 5 | 5 Days | 4 | ||
16.04 € | 1 | 5 Days | 4 | ||
9.80 € | 5 | 5 Days | 6 | ||
10.04 € | 5 | 5 Days | 6 | ||
12.42 € | 5 | 5 Days | 6 |