Push-On Tube Fittings (240200400)

Push-On Tube Fittings 240200400

Product Details:

Manufacturer part number: 240200400

Brand: NORGREN

Price: 4.60

Delivery time: 5 Days


Technical Data:

O/D Tube Length: 4 mm

Body: Nickel plated brass

Thread: -

Minimum Operating Pressure: - Bar


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

240200400

Part Number
240200400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
O/D Tube Length
(mm)
Body Thread Minimum Operating Pressure
(Bar)

4.60 €

10 5 Days 4Nickel plated brass--

Loading...

  1. 1

Basic information

Operating Temperature(°C) -18 - 70 Operating Pressure Range(Bar) -0.9 - 10 Materials Nickel plated brass
Range 24

This page is Push-On Tube Fittings, part number 240200400.
You can find the detail information about specifications and dimensions on part number 240200400.

Variation of this product

Part Number
240200600
240200800
240200806
240201000
240201200
240290400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
O/D Tube Length
(mm)
Body Thread Minimum Operating Pressure
(Bar)

4.60 €

10 5 Days 6Nickel plated brass--

4.98 €

10 5 Days 8Nickel plated brass--

4.98 €

10 5 Days 6Nickel plated brass--

5.96 €

10 5 Days 10Nickel plated brass--

8.98 €

10 5 Days 12Nickel plated brass--

6.82 €

10 5 Days 4---15

Tech Support