Manufacturer part number: C0A510418
Brand: NORGREN
Price: 3.53 €
Delivery time: 5 Days
O/D Tube Length: 4 mm
Thread: G1/4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C0A510418
Operating Temperature(°C) | 0 - 60 | Operating Pressure Range(Bar) | -0.9 - 10 | Body | Plastic PBT |
---|---|---|---|---|---|
Thread Type | ISO Rc | Series | Pneufit C |
This page is Banjo - Parallel, part number C0A510418.
You can find the detail information about specifications and dimensions on part number C0A510418.
Part Number |
---|
C0A510405 |
C0A510428 |
C0A510605 |
C0A510618 |
C0A510628 |
C0A510638 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O/D Tube Length (mm) | Thread |
---|---|---|---|---|---|---|
3.22 € | 10 | 5 Days | 4 | G1/8 | ||
3.85 € | 10 | 5 Days | 4 | M5 | ||
3.64 € | 10 | 5 Days | 6 | M5 | ||
3.53 € | 10 | 5 Days | 6 | G1/8 | ||
3.96 € | 10 | 5 Days | 6 | G3/8 | ||
4.84 € | 5 | 5 Days | 6 | G3/8 |