Manufacturer part number: M02670403
Brand: NORGREN
Price: 4.07 €
Delivery time: 5 Days
Thread: M3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
M02670403
Operating Temperature(°C) | 0 - 60 | Operating Pressure Range(Bar) | -0.9 - 10 | O/D Tube Length(mm) | 4 |
---|---|---|---|---|---|
Body | Plastic PBT | Series | Pneufit M |
This page is Swivel Tee, part number M02670403.
You can find the detail information about specifications and dimensions on part number M02670403.
Part Number |
---|
M02670405 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread |
---|---|---|---|---|---|
4.38 € | 10 | 5 Days | M5 |