Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C0B700418 |
C0B700428 |
C0B700438 |
C0B700448 |
C0B700618 |
C0B700628 |
C0B700648 |
C0B700818 |
C0B700828 |
C0B700838 |
C0B700848 |
C0B701018 |
C0B701028 |
C0B701038 |
C0B701048 |
C0B701228 |
C0B701238 |
C0B701248 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | O/D Tube Length (mm) | |
---|---|---|---|---|---|
8.02 € | 5 | 5 Days | 4 | ||
8.49 € | 5 | 5 Days | 4 | ||
12.96 € | 1 | 5 Days | 4 | ||
16.04 € | 1 | 5 Days | 4 | ||
8.49 € | 5 | 5 Days | 6 | ||
8.95 € | 1 | 5 Days | 6 | ||
16.44 € | 1 | 5 Days | 6 | ||
8.95 € | 1 | 5 Days | 8 | ||
10.04 € | 1 | 5 Days | 8 | ||
10.18 € | 1 | 5 Days | 8 | ||
16.82 € | 1 | 5 Days | 8 | ||
11.80 € | 1 | 5 Days | 10 | ||
11.11 € | 1 | 5 Days | 10 | ||
11.49 € | 1 | 5 Days | 10 | ||
13.42 € | 1 | 5 Days | 10 | ||
12.42 € | 1 | 5 Days | 12 | ||
12.65 € | 1 | 5 Days | 12 | ||
14.20 € | 1 | 5 Days | 12 |
Loading...
Operating Temperature(°C) | 0 - 60 | Maximum Operating Pressure(Bar) | 10 | Body | Plastic PBT |
---|---|---|---|---|---|
Thread Type | BSPP | Series | Pneufit C |