Coalescing Filters (FFV68-408)

Coalescing Filters FFV68-408

Product Details:

Manufacturer part number: FFV68-408

Brand: NORGREN

Price: 894.25

Delivery time: 5 Days


Technical Data:

Maximum Operating Pressure: - Bar

Range: FFV68

Operating Temperature Range: -20 - 65 °C

Maximum Inlet Pressure: - psi

Filter Element: Activated carbon and polycarbonate


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FFV68-408

Part Number
FFV68-408
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Range Operating Temperature Range
(°C)
Maximum Inlet Pressure
(psi)
Filter Element Body Flow
(dm3/(s.bar))
Bowl Maximum Inlet Pressure
(Bar)
Operating Temperature Range
(Fahrenheit)
Series Drain Type Elastomers Maximum Operating Pressure
(psi)
Port Size

894.25 €

1 5 Days -FFV68-20 - 65-Activated carbon and polycarbonateAluminium25Aluminium17-Olympian PlusAuto drainSynthetic rubber-G1/2

Loading...

  1. 1

This page is Coalescing Filters, part number FFV68-408.
You can find the detail information about specifications and dimensions on part number FFV68-408.

Variation of this product

Part Number
F64C-3GD-AD0
F64C-4GD-AD0
F64C-NND-AD0
F64C-NND-MD0
FFV68-608
FFV68-808
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Range Operating Temperature Range
(°C)
Maximum Inlet Pressure
(psi)
Filter Element Body Flow
(dm3/(s.bar))
Bowl Maximum Inlet Pressure
(Bar)
Operating Temperature Range
(Fahrenheit)
Series Drain Type Elastomers Maximum Operating Pressure
(psi)
Port Size

536.88 €

1 5 Days -F64C-20 - 65246CompositeZinc alloy28Aluminium17-4 - 149Olympian PlusAuto drainNitrile rubber-G3/8

371.97 €

1 5 Days -F64C-20 - 65246CompositeZinc alloy28Aluminium17-4 - 149Olympian PlusAuto drainNitrile rubber-G3/8

347.38 €

1 5 Days -F64C-20 - 65246CompositeZinc alloy28Aluminium17-4 - 149Olympian PlusAuto drainNitrile rubber-G1/4

270.37 €

1 5 Days -F64C-20 - 65246CompositeZinc alloy-Aluminium17-4 - 149Olympian PlusManualNitrile rubber-Without Yoke

1,185.98 €

1 5 Days -FFV68-20 - 65-Activated carbon and polycarbonateAluminium35Aluminium17-Olympian PlusAuto drainSynthetic rubber-G3/4

1,163.43 €

1 5 Days -FFV68-20 - 65-Activated carbon and polycarbonateAluminium60Aluminium17-Olympian PlusAuto drainSynthetic rubber-G1

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support