Manufacturer part number: C00200600
Brand: NORGREN
Price: 2.20 €
Delivery time: 5 Days
O/D Tube Length: 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C00200600
Operating Temperature(°C) | 0 - 60 | Operating Pressure Range(Bar) | -0.9 - 10 | Body | Plastic PBT |
---|---|---|---|---|---|
Thread Type | ISO Rc | Series | Pneufit C |
This page is Straight Union, part number C00200600.
You can find the detail information about specifications and dimensions on part number C00200600.
Part Number |
---|
C00200400 |
C00200800 |
C00201000 |
C00201200 |
C00201600 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O/D Tube Length (mm) |
---|---|---|---|---|---|
2.15 € | 10 | 5 Days | 4 | ||
2.47 € | 1 | 5 Days | 8 | ||
3.11 € | 1 | 5 Days | 10 | ||
3.64 € | 1 | 5 Days | 12 | ||
5.04 € | 5 | 5 Days | 16 |