Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
F39-200-M0MG |
F39-200-M0TG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Range | Operating Temperature Range (°C) | Maximum Inlet Pressure (psi) | Flow (scfm) | Filter Element | Body | Flow (dm3/(s.bar)) | Bowl | Thread Type | Maximum Inlet Pressure (Bar) | Operating Temperature Range (Fahrenheit) | Series | Drain Type | Elastomers | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
103.98 € | 1 | 5 Days | F39 | -34 - 50 | 150 | - | Synthetic fibre & polyurethane foam | Zinc | - | - | - | 10 | -30 - 125 | - | Manual | Nitrile rubber | G1/4 | ||
81.58 € | 1 | 5 Days | F39 | -34 - 50 | 150 | - | Synthetic fibre & polyurethane foam | Zinc | - | Polycarbonate to BS 6005 | - | 10 | -30 - 125 | - | Manual | Nitrile rubber | G1/4 |
Loading...
Configure
Basic Attributes
Flow(scfm)
Flow(dm3/(s.bar))
Bowl
Thread Type
Series
Range
Operating Temperature Range(°C)
Maximum Inlet Pressure(psi)
Filter Element
Body
Maximum Inlet Pressure(Bar)
Operating Temperature Range(Fahrenheit)
Drain Type
Elastomers
Port Size
Filter by standard shipping days
Optional Attributes