Oil Removal Filters (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F39-100-A0TG
F39-100-M0TG
F39-200-A0MG
F39-200-A0TG
F39-200-M0MG
F39-200-M0TG
F64H-NND-AD0
F64H-NND-MD0
F64H-NNN-AD0
F64H-NNN-MD0
F68H-NND-AU0
F68H-NND-MU0
F68H-NNN-AC0
F68H-NNN-AU0
F68H-NNN-MC0
F68H-NNN-MU0
F84C-3AD-AD0
F84C-3AD-AP0
F84C-3AD-QD0
F84C-3AD-QP0
F84C-3GD-AD0
F84C-3GD-AP0
F84C-3GD-QD0
F84C-3GD-QP0
F84C-4AD-AD0
F84C-4AD-AP0
F84C-4AD-QD0
F84C-4AD-QP0
F84C-4GD-AD0
F84C-4GD-AP0
F84C-4GD-QD0
F84C-4GD-QP0
F84C-6AD-AD0
F84C-6AD-AP0
F84C-6AD-QD0
F84C-6AD-QP0
F84C-6GD-AD0
F84C-6GD-AP0
F84C-6GD-QD0
F84C-6GD-QP0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Range Operating Temperature Range
(°C)
Maximum Inlet Pressure
(psi)
Flow
(scfm)
Filter Element Body Flow
(dm3/(s.bar))
Bowl Thread Type Maximum Inlet Pressure
(Bar)
Operating Temperature Range
(Fahrenheit)
Series Drain Type Elastomers Port Size

91.67 €

1 5 Days F39-20 - 50150-Synthetic fibre & polyurethane foamZinc-Polycarbonate-10-30 - 125-Auto drainNitrile rubberG1/8

81.58 €

1 5 Days F39-20 - 50150-Synthetic fibre & polyurethane foamZinc-Polycarbonate-10-30 - 125-ManualNitrile rubberG1/8

113.44 €

1 5 Days F39-34 - 50150-Synthetic fibre & polyurethane foamZinc-Zinc-10-30 - 125-Auto drainNitrile rubberG1/4

91.67 €

1 5 Days F39-34 - 501506.4Synthetic fibre & polyurethane foamZinc3PolycarbonateISO G Parallel10-30 - 125-Auto drainNitrile rubberG1/4

103.98 €

1 5 Days F39-34 - 50150-Synthetic fibre & polyurethane foamZinc---10-30 - 125-ManualNitrile rubberG1/4

81.58 €

1 5 Days F39-34 - 50150-Synthetic fibre & polyurethane foamZinc-Polycarbonate to BS 6005-10-30 - 125-ManualNitrile rubberG1/4

504.05 €

1 5 Days F64H-20 - 65246-CompositeZinc alloy-Aluminium-17-4 - 149Olympian PlusAuto drainNitrile rubberWithout Yoke

443.20 €

1 5 Days F64H-20 - 65246-CompositeZinc alloy-Aluminium-17-4 - 149Olympian PlusManualNitrile rubberWithout Yoke

496.27 €

1 5 Days F64H-20 - 65246-CompositeZinc alloy-Aluminium-17-4 - 149Olympian PlusAuto drainNitrile rubberWithout Yoke

383.33 €

1 5 Days F64H-20 - 65246-CompositeZinc alloy-Aluminium-17-4 - 149Olympian PlusManualNitrile rubberWithout Yoke

740.58 €

1 5 Days F68H-20 - 65-246Synthetic fibre & polyurethane foamAluminium35Aluminium-17-4 - 122Olympian PlusAuto drainNitrile rubberWithout Yoke

658.18 €

1 5 Days F68H-20 - 65-246Synthetic fibre & polyurethane foamAluminium-Aluminium-17-4 - 122Olympian PlusManualNitrile rubberWithout Yoke

673.07 €

1 5 Days F68H-20 - 65-246High Flow CoalescingAluminium-Aluminium-17-4 - 122Olympian PlusAuto drainNitrile rubberWithout Yoke

680.02 €

1 5 Days F68H-20 - 65-246Synthetic fibre & polyurethane foamAluminium-Aluminium-17-4 - 122Olympian PlusAuto drainSynthetic rubberWithout Yoke

514.79 €

1 47 Days F68H-20 - 65-246Synthetic fibre & polyurethane foamAluminium-Aluminium-17-4 - 122Olympian PlusManualNitrile rubberWithout Yoke

597.62 €

1 5 Days F68H-20 - 65-246Synthetic fibre & polyurethane foamAluminium-Aluminium-17-4 - 122Olympian PlusManualNitrile rubberWithout Yoke

181.62 €

1 5 Days F84C-250--Aluminium-Aluminium-17-Excelon PlusAuto drain-3/8" PTF

156.62 €

1 5 Days F84C-145--Aluminium-Guarded Polycarbonate-10-Excelon PlusAuto drain-3/8" PTF

156.62 €

1 5 Days F84C-250--Aluminium-Aluminium-17-Excelon PlusManual-3/8" PTF

131.62 €

1 5 Days F84C-145--Aluminium-Guarded Polycarbonate-10-Excelon PlusManual-3/8" PTF

164.50 €

1 5 Days F84C-250--Aluminium-Aluminium-17-Excelon PlusAuto drain-G3/8

139.50 €

1 5 Days F84C-145--Aluminium-Guarded Polycarbonate-10-Excelon PlusAuto drain-G3/8

139.50 €

1 5 Days F84C-250--Aluminium-Aluminium-17-Excelon PlusManual-G3/8

114.50 €

1 5 Days F84C-145--Aluminium-Guarded Polycarbonate-10-Excelon PlusManual-G3/8

181.62 €

1 5 Days F84C-250--Aluminium-Aluminium-17-Excelon PlusAuto drain-1/2" PTF

156.62 €

1 5 Days F84C-145--Aluminium-Guarded Polycarbonate-10-Excelon PlusAuto drain-1/2" PTF

156.62 €

1 5 Days F84C-250--Aluminium-Aluminium-17-Excelon PlusManual-1/2" PTF

131.62 €

1 5 Days F84C-145--Aluminium-Guarded Polycarbonate-10-Excelon PlusManual-1/2" PTF

164.50 €

1 5 Days F84C-250--Aluminium-Aluminium-17-Excelon PlusAuto drain-G1/2

139.50 €

1 5 Days F84C-145--Aluminium-Guarded Polycarbonate-10-Excelon PlusAuto drain-G1/2

139.50 €

1 5 Days F84C-250--Aluminium-Aluminium-17-Excelon PlusManual-G1/2

114.50 €

1 5 Days F84C-145--Aluminium-Guarded Polycarbonate-10-Excelon PlusManual-G1/2

181.62 €

1 5 Days F84C-250--Aluminium-Aluminium-17-Excelon PlusAuto drain-3/4" PTF

156.62 €

1 5 Days F84C-145--Aluminium-Guarded Polycarbonate-10-Excelon PlusAuto drain-3/4" PTF

156.62 €

1 5 Days F84C-250--Aluminium-Aluminium-17-Excelon PlusManual-3/4" PTF

131.62 €

1 5 Days F84C-145--Aluminium-Guarded Polycarbonate-10-Excelon PlusManual-3/4" PTF

164.50 €

1 5 Days F84C-250--Aluminium-Aluminium-17-Excelon PlusAuto drain-G3/4

139.50 €

1 5 Days F84C-145--Aluminium-Guarded Polycarbonate-10-Excelon PlusAuto drain-G3/4

139.50 €

1 5 Days F84C-250--Aluminium-Aluminium-17-Excelon PlusManual-G3/4

114.50 €

1 5 Days F84C-145--Aluminium-Guarded Polycarbonate-10-Excelon PlusManual-G3/4

Loading...

  1. 1

Tech Support