Vapour Removal Filters (F82V-2GN-EPA)

Vapour Removal Filters F82V-2GN-EPA

Product Details:

Manufacturer part number: F82V-2GN-EPA

Brand: NORGREN

Price: 85.90

Delivery time: 5 Days


Technical Data:

Maximum Operating Pressure: 10 Bar

Bowl: Guarded Polycarbonate

Maximum Operating Pressure: 145 psi

Port Size: G1/4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F82V-2GN-EPA

Part Number
F82V-2GN-EPA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Bowl Maximum Operating Pressure
(psi)
Port Size

85.90 €

1 5 Days 10Guarded Polycarbonate145G1/4

Loading...

  1. 1

Basic information

Range F82V Operating Temperature Range(°C) -20 - 65 Filter Element Vapour Removal
Operating Temperature Range(Fahrenheit) -4 - 149 Series Excelon Plus

This page is Vapour Removal Filters, part number F82V-2GN-EPA.
You can find the detail information about specifications and dimensions on part number F82V-2GN-EPA.

Variation of this product

Part Number
F82V-2AN-EDA
F82V-2AN-EPA
F82V-2GN-EDA
F82V-3AN-EDA
F82V-3AN-EPA
F82V-3GN-EDA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Bowl Maximum Operating Pressure
(psi)
Port Size

128.90 €

1 5 Days 20Aluminium2901/4" PTF

103.40 €

1 5 Days 10Guarded Polycarbonate1451/4" PTF

111.40 €

1 5 Days 20Aluminium290G1/4

128.90 €

1 5 Days 20Aluminium2903/8" PTF

103.40 €

1 5 Days 10Guarded Polycarbonate1453/8" PTF

111.40 €

1 5 Days 20Aluminium290G3/8

Tech Support