Manufacturer part number: C002J0600
Brand: NORGREN
Price: 6.64 €
Delivery time: 5 Days
O/D Tube Length: 6 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
C002J0600
Operating Temperature(°C) | 0 - 60 | Operating Pressure Range(Bar) | -0.9 - 10 | Body | Plastic PBT |
---|---|---|---|---|---|
Thread Type | ISO Rc | Series | Pneufit C |
This page is Union Straight Self-Seal, part number C002J0600.
You can find the detail information about specifications and dimensions on part number C002J0600.
Part Number |
---|
C002J0400 |
C002J0800 |
C002J1000 |
C002J1200 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | O/D Tube Length (mm) |
---|---|---|---|---|---|
6.22 € | 10 | 5 Days | 4 | ||
6.76 € | 10 | 5 Days | 8 | ||
7.62 € | 10 | 5 Days | 10 | ||
7.95 € | 5 | 5 Days | 12 |