Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
C0C700418 |
C0C700428 |
C0C700438 |
C0C700448 |
C0C700618 |
C0C700628 |
C0C700638 |
C0C700648 |
C0C700818 |
C0C700828 |
C0C700838 |
C0C700848 |
C0C701018 |
C0C701028 |
C0C701038 |
C0C701048 |
C0C701228 |
C0C701238 |
C0C701248 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | O/D Tube Length (mm) | |
---|---|---|---|---|---|
9.77 € | 5 | 5 Days | 4 | ||
10.35 € | 5 | 5 Days | 4 | ||
16.10 € | 1 | 5 Days | 4 | ||
20.18 € | 1 | 5 Days | 4 | ||
10.35 € | 1 | 5 Days | 6 | ||
10.85 € | 1 | 5 Days | 6 | ||
12.82 € | 1 | 5 Days | 6 | ||
20.62 € | 1 | 5 Days | 6 | ||
11.50 € | 1 | 5 Days | 8 | ||
12.23 € | 1 | 5 Days | 8 | ||
12.82 € | 1 | 5 Days | 8 | ||
15.97 € | 1 | 5 Days | 8 | ||
15.45 € | 1 | 5 Days | 10 | ||
15.45 € | 1 | 5 Days | 10 | ||
15.52 € | 1 | 5 Days | 10 | ||
16.68 € | 1 | 5 Days | 10 | ||
17.03 € | 1 | 5 Days | 12 | ||
17.20 € | 1 | 5 Days | 12 | ||
18.37 € | 1 | 5 Days | 12 |
Loading...
Operating Temperature(°C) | 0 - 60 | Maximum Operating Pressure(Bar) | 10 | Body | Plastic PBT |
---|---|---|---|---|---|
Thread Type | BSPP | Series | Pneufit C |