Air Bellows (M/31062)

Air Bellows M/31062

Product Details:

Manufacturer part number: M/31062

Brand: NORGREN

Price: 327.04

Delivery time: 5 Days


Technical Data:

Medium: -

Materials: -

Nominal Diameter: 6"

Range: M/31000

Operating Temperature Range: -40 - 70 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M/31062

Part Number
M/31062
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Medium Materials Nominal Diameter Range Operating Temperature Range
(°C)
Stroke Length
(mm)
End Covers Stroke Length
(Inch)
Port Size

327.04 €

1 5 Days --6"M/31000-40 - 70115Aluminium-G1/2

Loading...

  1. 1

Basic information

Operating Pressure Range(Bar) 0 - 8 Thread Type BSPP Operation Single acting

This page is Air Bellows, part number M/31062.
You can find the detail information about specifications and dimensions on part number M/31062.

Variation of this product

Part Number
M/31061
M/31081
M/31082
M/31101
M/31102
M/31103
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Medium Materials Nominal Diameter Range Operating Temperature Range
(°C)
Stroke Length
(mm)
End Covers Stroke Length
(Inch)
Port Size

305.36 €

1 5 Days --6"M/31000-40 - 7055Aluminium2G1/2

345.96 €

1 5 Days --8"M/31000-40 - 7075Aluminium3G1/2

374.89 €

1 5 Days --8"M/31000-40 - 70175Aluminium-G1/2

408.25 €

1 5 Days --10"M/31000-40 - 70100Aluminium4G1/2

423.83 €

1 5 Days --10"M/31000-40 - 70225Aluminium-G1/2

571.77 €

1 5 Days --10"M/31000-40 - 70330Aluminium-G1/2

Tech Support