Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke: L (mm) | Operating Temperature (℃) | Operating Pressure Range (Bar) | Range | Operating Pressure Range (psi) | Cylinder Diameter Length (mm) | Thread Type | Operating Temperature Range (Fahrenheit) | End Covers | Series | Standard | Elastomers | Cushioning | Minimum Operating Pressure (Bar) | Operation | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 25 | -20 - 80 | 2 - 10 | PRA/181000/M | - | 32 | BSPP | - | Pressure diecast aluminium | - | VDMA 24 562 | Nitrile rubber | Adjustable cushioning | - | Single acting | G1/8 | ||
- | 1 | 5 Days | 50 | -20 - 80 | 2 - 10 | PRA/181000/M | - | 32 | BSPP | - | Pressure diecast aluminium | - | VDMA 24 562 | Nitrile rubber | Adjustable cushioning | - | Single acting | G1/8 | ||
- | 1 | 5 Days | 100 | -20 - 80 | 2 - 10 | PRA/181000/M | - | 32 | BSPP | - | Pressure diecast aluminium | - | VDMA 24 562 | Nitrile rubber | Adjustable cushioning | - | Single acting | G1/8 | ||
- | 1 | 5 Days | 25 | -20 - 80 | 2 - 10 | PRA/181000/M | - | 40 | BSPP | - | Pressure diecast aluminium | - | VDMA 24 562 | Nitrile rubber | Adjustable cushioning | - | Single acting | G1/4 | ||
- | 1 | 5 Days | 50 | -20 - 80 | 2 - 10 | PRA/181000/M | - | 40 | BSPP | - | Pressure diecast aluminium | - | VDMA 24 562 | Nitrile rubber | Adjustable cushioning | - | Single acting | G1/4 | ||
- | 1 | 5 Days | 100 | -20 - 80 | 2 - 10 | PRA/181000/M | - | 40 | BSPP | - | Pressure diecast aluminium | - | VDMA 24 562 | Nitrile rubber | Adjustable cushioning | - | Single acting | G1/4 | ||
- | 1 | 5 Days | 25 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 32 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/8 | ||
- | 1 | 5 Days | 50 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 32 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/8 | ||
- | 1 | 5 Days | 80 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 32 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/8 | ||
- | 1 | 5 Days | 100 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 32 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/8 | ||
- | 1 | 5 Days | 125 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 32 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/8 | ||
- | 1 | 5 Days | 160 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 32 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/8 | ||
- | 1 | 5 Days | 200 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 32 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/8 | ||
- | 1 | 5 Days | 250 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 32 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/8 | ||
- | 1 | 5 Days | 320 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 32 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/8 | ||
- | 1 | 5 Days | 400 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 32 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/8 | ||
- | 1 | 5 Days | 500 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 32 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/8 | ||
- | 1 | 5 Days | 25 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 40 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/4 | ||
- | 1 | 5 Days | 50 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 40 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/4 | ||
- | 1 | 5 Days | 80 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 40 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/4 | ||
- | 1 | 5 Days | 100 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 40 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/4 | ||
- | 1 | 5 Days | 125 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 40 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/4 | ||
- | 1 | 5 Days | 160 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 40 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/4 | ||
- | 1 | 5 Days | 200 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 40 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/4 | ||
- | 1 | 5 Days | 250 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 40 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/4 | ||
- | 1 | 5 Days | 320 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 40 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/4 | ||
- | 1 | 5 Days | 400 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 40 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/4 | ||
- | 1 | 5 Days | 500 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 40 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/4 | ||
- | 1 | 5 Days | 25 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 63 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G3/8 | ||
- | 1 | 5 Days | 50 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 63 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G3/8 | ||
- | 1 | 5 Days | 80 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 63 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G3/8 | ||
- | 1 | 5 Days | 100 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 63 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G3/8 | ||
- | 1 | 5 Days | 125 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 63 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G3/8 | ||
- | 1 | 5 Days | 160 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 63 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G3/8 | ||
- | 1 | 5 Days | 200 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 63 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G3/8 | ||
- | 1 | 5 Days | 250 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 63 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G3/8 | ||
- | 1 | 5 Days | 320 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 63 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G3/8 | ||
- | 1 | 5 Days | 400 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 63 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G3/8 | ||
- | 1 | 5 Days | 500 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 63 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G3/8 | ||
- | 1 | 5 Days | 25 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 80 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G3/8 | ||
- | 1 | 5 Days | 50 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 80 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G3/8 | ||
- | 1 | 5 Days | 80 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 80 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G3/8 | ||
- | 1 | 5 Days | 100 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 80 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G3/8 | ||
- | 1 | 5 Days | 125 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 80 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G3/8 | ||
- | 1 | 5 Days | 160 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 80 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G3/8 | ||
- | 1 | 5 Days | 200 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 80 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G3/8 | ||
- | 1 | 5 Days | 250 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 80 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G3/8 | ||
- | 1 | 5 Days | 320 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 80 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G3/8 | ||
- | 1 | 5 Days | 400 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 80 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G3/8 | ||
- | 1 | 5 Days | 500 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 80 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G3/8 | ||
- | 1 | 5 Days | 25 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 100 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/2 | ||
- | 1 | 5 Days | 50 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 100 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/2 | ||
- | 1 | 5 Days | 80 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 100 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/2 | ||
- | 1 | 5 Days | 100 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 100 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/2 | ||
- | 1 | 5 Days | 125 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 100 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/2 | ||
- | 1 | 5 Days | 160 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 100 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/2 | ||
- | 1 | 5 Days | 200 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 100 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/2 | ||
- | 1 | 5 Days | 250 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 100 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/2 | ||
- | 1 | 5 Days | 320 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 100 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/2 | ||
- | 1 | 5 Days | 400 | -20 - 80 | 4.5 - 10 | PRA/182000/L4 | - | 100 | - | - | - | - | VDMA 24 562 | - | - | - | Double acting | G1/2 |
Loading...
Configure
Basic Attributes
Stroke: L(mm)
Operating Pressure Range(Bar)
Range
Operating Pressure Range(psi)
Cylinder Diameter Length(mm)
Thread Type
Operating Temperature Range(Fahrenheit)
End Covers
Series
Standard
Elastomers
Cushioning
Minimum Operating Pressure(Bar)
Operation
Port Size
Filter by standard shipping days
Optional Attributes