Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke: L (mm) | Operating Temperature (℃) | Protection Class | Range | Cylinder Diameter Length (mm) | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|
409.15 € | 1 | 5 Days | 80 | -5 - 80 | IP65 | PRA/862000 | 40 | G1/8 | ||
- | 1 | 5 Days | 100 | -5 - 80 | IP65 | PRA/862000 | 40 | G1/8 | ||
- | 1 | 5 Days | 125 | -5 - 80 | IP65 | PRA/862000 | 40 | G1/8 | ||
- | 1 | 5 Days | 160 | -5 - 80 | IP65 | PRA/862000 | 40 | G1/8 | ||
425.95 € | 1 | 5 Days | 200 | -5 - 80 | IP65 | PRA/862000 | 40 | G1/8 | ||
- | 1 | 5 Days | 250 | -5 - 80 | IP65 | PRA/862000 | 40 | G1/8 | ||
- | 1 | 5 Days | 80 | -5 - 80 | IP65 | PRA/862000 | 40 | G1/8 | ||
348.65 € | 1 | 5 Days | 100 | -5 - 80 | IP65 | PRA/862000 | 40 | G1/8 | ||
352.14 € | 1 | 5 Days | 125 | -5 - 80 | IP65 | PRA/862000 | 40 | G1/8 | ||
357.05 € | 1 | 5 Days | 160 | -5 - 80 | IP65 | PRA/862000 | 40 | G1/8 | ||
362.65 € | 1 | 5 Days | 200 | -5 - 80 | IP65 | PRA/862000 | 40 | G1/8 | ||
- | 1 | Quote | 250 | -5 - 80 | IP65 | PRA/862000 | 40 | G1/8 | ||
415.71 € | 1 | 5 Days | 80 | -5 - 80 | IP65 | PRA/862000 | 50 | G1/8 | ||
- | 1 | 5 Days | 100 | -5 - 80 | IP65 | PRA/862000 | 50 | G1/8 | ||
498.75 € | 1 | 5 Days | 125 | -5 - 80 | IP65 | PRA/862000 | 50 | G1/8 | ||
426.91 € | 1 | 5 Days | 160 | -5 - 80 | IP65 | PRA/862000 | 50 | G1/8 | ||
- | 1 | 5 Days | 200 | -5 - 80 | IP65 | PRA/862000 | 50 | G1/8 | ||
- | 1 | 5 Days | 250 | -5 - 80 | IP65 | PRA/862000 | 50 | G1/8 | ||
- | 1 | 5 Days | 80 | -5 - 80 | IP65 | PRA/862000 | 50 | G1/8 | ||
345.35 € | 1 | 5 Days | 100 | -5 - 80 | IP65 | PRA/862000 | 50 | G1/8 | ||
348.86 € | 1 | 5 Days | 125 | -5 - 80 | IP65 | PRA/862000 | 50 | G1/8 | ||
353.75 € | 1 | 5 Days | 160 | -5 - 80 | IP65 | PRA/862000 | 50 | G1/8 | ||
359.35 € | 1 | 5 Days | 200 | -5 - 80 | IP65 | PRA/862000 | 50 | G1/8 | ||
366.35 € | 1 | 5 Days | 250 | -5 - 80 | IP65 | PRA/862000 | 50 | G1/8 | ||
- | 1 | 5 Days | 80 | -5 - 80 | IP65 | PRA/862000 | 63 | G1/4 | ||
- | 1 | 5 Days | 100 | -5 - 80 | IP65 | PRA/862000 | 63 | G1/4 | ||
- | 1 | 5 Days | 125 | -5 - 80 | IP65 | PRA/862000 | 63 | G1/4 | ||
- | 1 | 5 Days | 160 | -5 - 80 | IP65 | PRA/862000 | 63 | G1/4 | ||
- | 1 | 5 Days | 200 | -5 - 80 | IP65 | PRA/862000 | 63 | G1/4 | ||
555.62 € | 1 | 5 Days | 250 | -5 - 80 | IP65 | PRA/862000 | 63 | G1/4 | ||
- | 1 | 5 Days | 80 | -5 - 80 | IP65 | PRA/862000 | 63 | G1/4 | ||
432.42 € | 1 | 5 Days | 100 | -5 - 80 | IP65 | PRA/862000 | 63 | G1/4 | ||
- | 1 | 5 Days | 125 | -5 - 80 | IP65 | PRA/862000 | 63 | G1/4 | ||
449.82 € | 1 | 5 Days | 160 | -5 - 80 | IP65 | PRA/862000 | 63 | G1/4 | ||
- | 1 | 5 Days | 200 | -5 - 80 | IP65 | PRA/862000 | 63 | G1/4 | ||
- | 1 | 5 Days | 250 | -5 - 80 | IP65 | PRA/862000 | 63 | G1/4 | ||
- | 1 | 5 Days | 80 | -5 - 80 | IP65 | PRA/862000 | 80 | G1/4 | ||
- | 1 | 5 Days | 100 | -5 - 80 | IP65 | PRA/862000 | 80 | G1/4 | ||
- | 1 | 5 Days | 125 | -5 - 80 | IP65 | PRA/862000 | 80 | G1/4 | ||
- | 1 | 5 Days | 160 | -5 - 80 | IP65 | PRA/862000 | 80 | G1/4 | ||
600.08 € | 1 | 5 Days | 200 | -5 - 80 | IP65 | PRA/862000 | 80 | G1/4 | ||
- | 1 | 5 Days | 250 | -5 - 80 | IP65 | PRA/862000 | 80 | G1/4 | ||
- | 1 | 5 Days | 80 | -5 - 80 | IP65 | PRA/862000 | 80 | G1/4 | ||
- | 1 | 5 Days | 100 | -5 - 80 | IP65 | PRA/862000 | 80 | G1/4 | ||
- | 1 | 5 Days | 125 | -5 - 80 | IP65 | PRA/862000 | 80 | G1/4 | ||
524.06 € | 1 | 5 Days | 160 | -5 - 80 | IP65 | PRA/862000 | 80 | G1/4 | ||
535.66 € | 1 | 5 Days | 200 | -5 - 80 | IP65 | PRA/862000 | 80 | G1/4 | ||
550.15 € | 1 | 5 Days | 250 | -5 - 80 | IP65 | PRA/862000 | 80 | G1/4 | ||
591.51 € | 1 | 5 Days | 50 | -5 - 50 | IP67 | PRA/882000 | 32 | G1/8 | ||
- | 1 | 5 Days | 80 | -5 - 50 | IP67 | PRA/882000 | 32 | G1/8 | ||
598.51 € | 1 | 5 Days | 100 | -5 - 50 | IP67 | PRA/882000 | 32 | G1/8 | ||
606.91 € | 1 | 5 Days | 160 | -5 - 50 | IP67 | PRA/882000 | 32 | G1/8 | ||
- | 1 | 5 Days | 50 | -5 - 50 | IP67 | PRA/882000 | 40 | G1/8 | ||
684.71 € | 1 | 5 Days | 80 | -5 - 50 | IP67 | PRA/882000 | 40 | G1/8 | ||
687.51 € | 1 | 5 Days | 100 | -5 - 50 | IP67 | PRA/882000 | 40 | G1/8 | ||
691.00 € | 1 | 5 Days | 125 | -5 - 50 | IP67 | PRA/882000 | 40 | G1/8 | ||
- | 1 | 5 Days | 160 | -5 - 50 | IP67 | PRA/882000 | 40 | G1/8 | ||
701.51 € | 1 | 5 Days | 200 | -5 - 50 | IP67 | PRA/882000 | 40 | G1/8 | ||
- | 1 | 5 Days | 250 | -5 - 50 | IP67 | PRA/882000 | 40 | G1/8 | ||
671.91 € | 1 | 5 Days | 80 | -5 - 50 | IP67 | PRA/882000 | 40 | G1/8 |
Loading...
Operating Pressure Range(Bar) | 2 - 8 | End Covers | Anodised aluminium | Series | IVAC |
---|---|---|---|---|---|
Standard | VDMA 24 562 | Cushioning | Adjustable cushioning | Voltage | 24 V DC |
Operation | Double acting |