Double Acting Cylinders (M/3020M)

Double Acting Cylinders M/3020M

Product Details:

Manufacturer part number: M/3020M

Brand: NORGREN

Price: 3,895.01

Delivery time: 5 Days


Technical Data:

Stroke: L: - mm

Operating Temperature: -20 - 80 ℃

Maximum Operating Pressure: - Bar

Operating Pressure Range: 2.7 - 10 Bar

Range: M/3000


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M/3020M

Part Number
M/3020M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke: L
(mm)
Operating Temperature
(℃)
Maximum Operating Pressure
(Bar)
Operating Pressure Range
(Bar)
Range Operating Pressure Range
(psi)
Cylinder Diameter Length
(mm)
Body Thread Type Operating Temperature Range
(Fahrenheit)
End Covers Series Standard Elastomers Cushioning Minimum Operating Pressure
(Bar)
Operation Port Size

3,895.01 €

1 5 Days --20 - 80-2.7 - 10M/3000---BSPP-SteelMartonair---2.7Double actingG1/4

Loading...

  1. 1

This page is Double Acting Cylinders, part number M/3020M.
You can find the detail information about specifications and dimensions on part number M/3020M.

Variation of this product

Part Number
KA/802032/M/200
KA/802032/M/25
KA/802032/M/250
M/3030M
M/3040M
M/3060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke: L
(mm)
Operating Temperature
(℃)
Maximum Operating Pressure
(Bar)
Operating Pressure Range
(Bar)
Range Operating Pressure Range
(psi)
Cylinder Diameter Length
(mm)
Body Thread Type Operating Temperature Range
(Fahrenheit)
End Covers Series Standard Elastomers Cushioning Minimum Operating Pressure
(Bar)
Operation Port Size

511.69 €

1 5 Days 200-10 - 80-1 - 16KA/80200014 - 23232--14 - 176-ISOLineISO 15552-Adaptive Cushioning System (ACS)--G1/8

484.06 €

1 5 Days 25-10 - 80-1 - 16KA/80200014 - 23232--14 - 176-ISOLineISO 15552-Adaptive Cushioning System (ACS)--G1/8

519.57 €

1 5 Days 250-10 - 80-1 - 16KA/80200014 - 23232--14 - 176-ISOLineISO 15552-Adaptive Cushioning System (ACS)--G1/8

6,007.74 €

1 5 Days --20 - 80-2.7 - 10M/3000---BSPP-SteelMartonair---2.7Double actingG3/8

10,568.91 €

1 5 Days --20 - 80-2.7 - 10M/3000---BSPP-SteelMartonair---2.7Double actingG3/8

13,113.00 €

1 5 Days --20 - 80-2.7 - 10M/3000---BSPP-SteelMartonair---2Double actingG1/2

Tech Support