Manufacturer part number: B38-200-B1KA
Brand: NORGREN
Price: 365.07 €
Delivery time: 5 Days
Port Size: 1/4" PTF
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B38-200-B1KA
Outlet Pressure Adjustment Range(Bar) | 0.25 - 7 | Bonnet | Aluminium | Range | B38 |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -40 - 80 | Maximum Inlet Pressure(psi) | 290 | Flow(scfm) | 17 |
Filter Element | Sintered polypropylene | Body | Aluminium | Flow(dm3/(s.bar)) | 8 |
Bowl | Aluminium | Maximum Inlet Pressure(Bar) | 31 | Operating Temperature Range(Fahrenheit) | -40 - 175 |
Elastomers | Nitrile rubber |
This page is Aluminium Filter / Regulator, part number B38-200-B1KA.
You can find the detail information about specifications and dimensions on part number B38-200-B1KA.
Part Number |
---|
B38-200-B2KA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Port Size |
---|---|---|---|---|---|
365.07 € | 1 | 5 Days | 1/4" NPT |