Rear Hinge Mounting Style L (QM/947)

Rear Hinge Mounting Style L QM/947

Product Details:

Manufacturer part number: QM/947

Brand: NORGREN

Price: 16.85

Delivery time: 5 Days


Technical Data:

Cylinder Diameter Length: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QM/947

Part Number
QM/947
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Diameter Length
(mm)

16.85 €

1 5 Days 12

Loading...

  1. 1

This page is Rear Hinge Mounting Style L, part number QM/947.
You can find the detail information about specifications and dimensions on part number QM/947.

Variation of this product

Part Number
QM/946
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cylinder Diameter Length
(mm)

20.69 €

1 5 Days 16

Tech Support