Pilot Pressure Regulators (11-808-960)

Pilot Pressure Regulators 11-808-960

Product Details:

Manufacturer part number: 11-808-960

Brand: NORGREN

Price: 557.10

Delivery time: 5 Days


Technical Data:

Outlet Pressure Adjustment Range: - Bar

Bonnet: Aluminium alloy

Range: 11-808

Maximum Inlet Pressure: - psi

Body: Zinc pressure diecast


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11-808-960

Part Number
11-808-960
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outlet Pressure Adjustment Range
(Bar)
Bonnet Range Maximum Inlet Pressure
(psi)
Body Flow
(dm3/(s.bar))
Maximum Inlet Pressure
(Bar)
Operating Temperature Range
(Fahrenheit)
Elastomers Operation Port Size

557.10 €

1 5 Days -Aluminium alloy11-808-Zinc pressure diecast18020-Nitrile rubber-G3/4

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -20 - 80

This page is Pilot Pressure Regulators, part number 11-808-960.
You can find the detail information about specifications and dimensions on part number 11-808-960.

Variation of this product

Part Number
11-204-004
11-204-006
11-808-980
11400-2G-PC100
11400-2G-PC103
11400-2G-PE100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outlet Pressure Adjustment Range
(Bar)
Bonnet Range Maximum Inlet Pressure
(psi)
Body Flow
(dm3/(s.bar))
Maximum Inlet Pressure
(Bar)
Operating Temperature Range
(Fahrenheit)
Elastomers Operation Port Size

650.94 €

1 5 Days 0.16 - 7Zinc pressure diecast11-204-Zinc pressure diecast-20-Synthetic rubber-G1/4

675.37 €

1 5 Days 4 - 16Zinc pressure diecast11-204-Zinc pressure diecast-20-Synthetic rubber-G1/4

557.10 €

1 5 Days -Aluminium alloy11-808-Zinc pressure diecast18020-Nitrile rubber-G1

232.92 €

1 5 Days 0.06 - 2Zinc11-400360Zinc pressure diecast2250 - 175Synthetic rubber-G1/4

294.56 €

1 5 Days 0.06 - 2Zinc11-400360Zinc pressure diecast2250 - 175Synthetic rubber-G1/4

232.92 €

1 5 Days 0.06 - 4Zinc11-400360Zinc pressure diecast2250 - 175Synthetic rubber-G1/4

Tech Support