High Flow Pressure Regulators (20AG-4G-PJ100)

High Flow Pressure Regulators 20AG-4G-PJ100

Product Details:

Manufacturer part number: 20AG-4G-PJ100

Brand: NORGREN

Price: 721.97

Delivery time: 5 Days


Technical Data:

Outlet Pressure Adjustment Range: 7 - 16 Bar

Bonnet: Zinc alloy

Flow: 60 scfm

Body: Zinc alloy

Flow: 30 dm3/(s.bar)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20AG-4G-PJ100

Part Number
20AG-4G-PJ100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outlet Pressure Adjustment Range
(Bar)
Bonnet Flow
(scfm)
Body Flow
(dm3/(s.bar))
Port Size

721.97 €

1 5 Days 7 - 16Zinc alloy60Zinc alloy30G1/2

Loading...

  1. 1

Basic information

Range 20AG Operating Temperature Range(°C) -20 - 80 Maximum Inlet Pressure(psi) 400
Maximum Inlet Pressure(Bar) 28 Operating Temperature Range(Fahrenheit) -4 - 175 Elastomers Synthetic rubber

This page is High Flow Pressure Regulators, part number 20AG-4G-PJ100.
You can find the detail information about specifications and dimensions on part number 20AG-4G-PJ100.

Variation of this product

Part Number
20AG-4G-PD100
20AG-4G-PH100
20AG-6G-PH100
20AG-8G-PH100
20AG-X4G-PD100
20AG-X4G-PH100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outlet Pressure Adjustment Range
(Bar)
Bonnet Flow
(scfm)
Body Flow
(dm3/(s.bar))
Port Size

711.37 €

1 5 Days 0.1 - 3.5Zinc alloy-Zinc alloy60G1/2

711.37 €

1 5 Days 0.2 - 8Zinc alloy60Zinc alloy30G1/2

1,271.98 €

1 5 Days 0.2 - 8Aluminium160Zinc80G3/4

1,524.27 €

1 5 Days 0.2 - 8Aluminium200Zinc alloy100G1

646.86 €

1 5 Days 0.1 - 3.5Zinc alloy-Zinc alloy60G1/2

646.86 €

1 5 Days 0.2 - 8Zinc alloy-Zinc alloy60G1/2

Tech Support