Manifold Pressure Regulators (R72M-2GK-RFN)

Manifold Pressure Regulators R72M-2GK-RFN

Product Details:

Manufacturer part number: R72M-2GK-RFN

Brand: NORGREN

Price: 83.11

Delivery time: 5 Days


Technical Data:

Outlet Pressure Adjustment Range: 0.3 - 4 Bar

Range: R72M

Operating Temperature Range: -34 - 65 °C

Flow: 83 scfm

Flow: 33 dm3/(s.bar)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R72M-2GK-RFN

Part Number
R72M-2GK-RFN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outlet Pressure Adjustment Range
(Bar)
Range Operating Temperature Range
(°C)
Flow
(scfm)
Flow
(dm3/(s.bar))
Thread Type Maximum Inlet Pressure
(Bar)
Operating Temperature Range
(Fahrenheit)
Port Size

83.11 €

1 5 Days 0.3 - 4R72M-34 - 658333ISO G Parallel--30 - 150G1/4

Loading...

  1. 1

Basic information

Maximum Inlet Pressure(psi) 290 Series Excelon

This page is Manifold Pressure Regulators, part number R72M-2GK-RFN.
You can find the detail information about specifications and dimensions on part number R72M-2GK-RFN.

Variation of this product

Part Number
R72M-2GK-RMN
R72M-3GK-RMN
R74M-4GK-RMN
R74M-6GK-RMN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outlet Pressure Adjustment Range
(Bar)
Range Operating Temperature Range
(°C)
Flow
(scfm)
Flow
(dm3/(s.bar))
Thread Type Maximum Inlet Pressure
(Bar)
Operating Temperature Range
(Fahrenheit)
Port Size

79.23 €

1 5 Days -R72M-34 - 658333ISO G Parallel--30 - 150G1/4

79.23 €

1 5 Days -R72M-34 - 658339ISO G Parallel--30 - 150-

156.94 €

1 5 Days -R74M-34 - 80-105-20-30 - 175-

203.41 €

1 5 Days -R74M-34 - 80-105-20-30 - 175-

Tech Support