Piston Rod Mountings

Piston Rod Mountings
[Specifications]
・Cylinder Diameter Length(mm): 10-320

UF - Universal Piston Rod Mounting

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QM/8010/32
QM/8012/32
QM/8020/32
QM/8025/32
QM/8040/32
QM/8050/32
QM/8080/32
QM/8125/32
QM/8160/32
QM/8250/32
QM/8320/32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder Diameter Length
(mm)

15.31 €

1 5 Days 10

15.31 €

1 5 Days 16

17.40 €

1 5 Days 20

22.20 €

1 5 Days 32

25.50 €

1 5 Days 40

40.27 €

1 5 Days 63

51.23 €

1 5 Days 100

93.13 €

1 5 Days 125

206.17 €

1 5 Days 160

361.47 €

1 5 Days 250

526.28 €

1 5 Days 320

Loading...

  1. 1

Tech Support