Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B73G-3GK-QT3-RMN
Part Number
|
---|
B73G-3GK-QT3-RMN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outlet Pressure Adjustment Range (Bar) | Bonnet | Range | Operating Temperature Range (°C) | Maximum Inlet Pressure (psi) | Flow (scfm) | Body | Flow (dm3/(s.bar)) | Bowl | Thread Type | Maximum Inlet Pressure (Bar) | Operating Temperature Range (Fahrenheit) | Drain Type | Elastomers | Pressure Range (Bar) | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
352.36 € | 1 | 5 Days | 0.3 - 10 | Aluminium | B73G | -34 - 50 | 145 | - | Aluminium | 50 | Polycarbonate | - | 10 | -30 - 122 | Manual | Neoprene | - | G3/8 |
Loading...
Filter Element | Sintered polypropylene | Series | Excelon |
---|
This page is Excelon Filter / Regulator, part number B73G-3GK-QT3-RMN.
You can find the detail information about specifications and dimensions on part number B73G-3GK-QT3-RMN.
Configure
Basic Attributes
Flow(scfm)
Thread Type
Pressure Range(Bar)
Outlet Pressure Adjustment Range(Bar)
Bonnet
Range
Operating Temperature Range(°C)
Maximum Inlet Pressure(psi)
Body
Flow(dm3/(s.bar))
Bowl
Maximum Inlet Pressure(Bar)
Operating Temperature Range(Fahrenheit)
Drain Type
Elastomers
Port Size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B72G-2AK-AW1-RMG |
B72G-2AK-AW3-RMN |
B72G-2AK-QD1-RCN |
B73G-3GK-SP2-RFN |
B73G-3GK-SP2-RMN |
B73G-3GK-SP3-RMN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outlet Pressure Adjustment Range (Bar) | Bonnet | Range | Operating Temperature Range (°C) | Maximum Inlet Pressure (psi) | Flow (scfm) | Body | Flow (dm3/(s.bar)) | Bowl | Thread Type | Maximum Inlet Pressure (Bar) | Operating Temperature Range (Fahrenheit) | Drain Type | Elastomers | Pressure Range (Bar) | Port Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 0.3 - 10 | - | B72G | -34 - 50 | 150 | - | Zinc | 38 | Polycarbonate with metal bowl guard | PTF | 10 | -29 - 122 | Auto drain | Nitrile rubber | - | 1/4" PTF | ||
301.27 € | 1 | 5 Days | 0.3 - 10 | - | B72G | -34 - 50 | 150 | - | Zinc | 38 | Polycarbonate with metal bowl guard | PTF | 10 | -29 - 122 | Auto drain | Nitrile rubber | - | 1/4" PTF | ||
503.84 € | 1 | 5 Days | 0.3 - 2 | - | B72G | -34 - 65 | 150 | - | Zinc | 38 | Zinc | PTF | 10 | -29 - 149 | Manual | Nitrile rubber | - | 1/4" PTF | ||
- | 1 | 5 Days | 0.3 - 4 | Aluminium | B73G | -34 - 50 | 145 | - | Aluminium | 58 | Polycarbonate with metal bowl guard | - | 10 | -30 - 122 | Semi automatic | Neoprene | - | G3/8 | ||
- | 1 | 5 Days | 0.3 - 10 | Aluminium | B73G | -34 - 50 | 145 | - | Aluminium | 58 | Polycarbonate with metal bowl guard | - | 10 | -30 - 122 | Semi automatic | Neoprene | - | G3/8 | ||
- | 1 | 5 Days | 0.3 - 10 | Aluminium | B73G | -34 - 50 | 145 | - | Aluminium | 58 | Polycarbonate with metal bowl guard | - | 10 | -30 - 122 | Semi automatic | Neoprene | - | G3/8 |