Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
B73G-4GK-AT1-RMN |
B73G-4GK-AT2-RMN |
B73G-4GK-AT3-NMN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outlet Pressure Adjustment Range (Bar) | Bonnet | Range | Operating Temperature Range (°C) | Maximum Inlet Pressure (psi) | Flow (scfm) | Body | Flow (dm3/(s.bar)) | Bowl | Thread Type | Maximum Inlet Pressure (Bar) | Operating Temperature Range (Fahrenheit) | Drain Type | Elastomers | Pressure Range (Bar) | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
511.69 € | 1 | 5 Days | 0.3 - 10 | Aluminium | B73G | -34 - 50 | 145 | - | Aluminium | 58 | Polycarbonate | - | 10 | -30 - 122 | Auto drain | Neoprene | - | G1/2 | ||
487.86 € | 1 | 5 Days | 0.3 - 10 | Aluminium | B73G | -34 - 50 | 145 | - | Aluminium | 58 | Polycarbonate | - | 10 | -30 - 122 | Auto drain | Neoprene | - | G1/2 | ||
395.79 € | 1 | 5 Days | 0.3 - 10 | Aluminium | B73G | -34 - 50 | 145 | - | Aluminium | 58 | Polycarbonate | - | 10 | -30 - 122 | Auto drain | Neoprene | - | G1/2 |
Loading...
Filter Element | Sintered polypropylene | Series | Excelon |
---|
Configure
Basic Attributes
Flow(scfm)
Thread Type
Pressure Range(Bar)
Outlet Pressure Adjustment Range(Bar)
Bonnet
Range
Operating Temperature Range(°C)
Maximum Inlet Pressure(psi)
Body
Flow(dm3/(s.bar))
Bowl
Maximum Inlet Pressure(Bar)
Operating Temperature Range(Fahrenheit)
Drain Type
Elastomers
Port Size
Filter by standard shipping days
Optional Attributes