Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
B74G-4AK-QP1-RMN |
B74G-4AK-QP3-RMG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outlet Pressure Adjustment Range (Bar) | Bonnet | Range | Operating Temperature Range (°C) | Maximum Inlet Pressure (psi) | Flow (scfm) | Body | Flow (dm3/(s.bar)) | Bowl | Thread Type | Maximum Inlet Pressure (Bar) | Operating Temperature Range (Fahrenheit) | Drain Type | Elastomers | Pressure Range (Bar) | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
292.59 € | 1 | 5 Days | 0.3 - 10 | - | B74G | -34 - 50 | - | - | Aluminium | 100 | Polycarbonate with metal bowl guard | - | 10 | -30 - 122 | Manual | Nitrile rubber | - | 1/2" PTF | ||
- | 1 | 5 Days | 0.3 - 10 | - | B74G | -34 - 50 | 150 | 212 | Aluminium | 100 | Polycarbonate with metal bowl guard | - | 10 | -30 - 122 | Manual | Nitrile rubber | - | 1/2" PTF |
Loading...
Filter Element | Sintered polypropylene | Series | Excelon |
---|
Configure
Basic Attributes
Bonnet
Maximum Inlet Pressure(psi)
Flow(scfm)
Thread Type
Pressure Range(Bar)
Outlet Pressure Adjustment Range(Bar)
Range
Operating Temperature Range(°C)
Body
Flow(dm3/(s.bar))
Bowl
Maximum Inlet Pressure(Bar)
Operating Temperature Range(Fahrenheit)
Drain Type
Elastomers
Port Size
Filter by standard shipping days
Optional Attributes