Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
B73G-3GT-QD2-NSN |
B73G-3GT-QD3-RSN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outlet Pressure Adjustment Range (Bar) | Bonnet | Range | Operating Temperature Range (°C) | Maximum Inlet Pressure (psi) | Flow (scfm) | Body | Flow (dm3/(s.bar)) | Bowl | Thread Type | Maximum Inlet Pressure (Bar) | Operating Temperature Range (Fahrenheit) | Drain Type | Elastomers | Pressure Range (Bar) | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
588.06 € | 1 | 5 Days | 0.7 - 17 | Aluminium | B73G | -34 - 80 | 145 | - | Aluminium | 58 | Aluminium | - | 10 | -30 - 176 | Manual | Neoprene | - | G3/8 | ||
567.47 € | 1 | 5 Days | 0.7 - 17 | Aluminium | B73G | -34 - 80 | 145 | - | Aluminium | 58 | Aluminium | - | 10 | -30 - 176 | Manual | Neoprene | - | G3/8 |
Loading...
Filter Element | Sintered polypropylene | Series | Excelon |
---|
Configure
Basic Attributes
Flow(scfm)
Thread Type
Pressure Range(Bar)
Outlet Pressure Adjustment Range(Bar)
Bonnet
Range
Operating Temperature Range(°C)
Maximum Inlet Pressure(psi)
Body
Flow(dm3/(s.bar))
Bowl
Maximum Inlet Pressure(Bar)
Operating Temperature Range(Fahrenheit)
Drain Type
Elastomers
Port Size
Filter by standard shipping days
Optional Attributes