Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
B07-101-A1KG |
B07-101-A3EG |
B07-101-A3KG |
B07-101-M1KG |
B07-101-M3KG |
B07-103-M1KA |
B07-201-A1EA |
B07-201-A1KG |
B07-201-A3KG |
B07-201-M1EA |
B07-201-M1KG |
B07-201-M3KG |
B07-233-A1KG |
B07-233-A3KG |
B07-233-M1KG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outlet Pressure Adjustment Range (Bar) | Operating Temperature Range (°C) | Maximum Inlet Pressure (psi) | Flow (scfm) | Flow (dm3/(s.bar)) | Bowl | Thread Type | Maximum Inlet Pressure (Bar) | Operating Temperature Range (Fahrenheit) | Drain Type | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
71.60 € | 1 | 5 Days | 0.3 - 7 | -34 - 50 | - | - | 62 | Polycarbonate | - | 10 | -30 - 125 | Auto drain | G1/8 | ||
71.60 € | 1 | 5 Days | 0.3 - 3.5 | -34 - 50 | - | - | 6.2 | Polycarbonate | - | 10 | -30 - 125 | Auto drain | G1/8 | ||
71.60 € | 1 | 5 Days | 0.3 - 7 | -34 - 50 | - | - | 6.2 | Polycarbonate | - | 10 | -30 - 125 | Auto drain | G1/8 | ||
60.87 € | 1 | 5 Days | 0.3 - 7 | -34 - 50 | - | - | 62 | Polycarbonate | - | 10 | -30 - 125 | Manual | G1/8 | ||
58.75 € | 1 | 5 Days | 0.3 - 7 | -34 - 50 | - | - | 6.2 | Polycarbonate | - | 10 | -30 - 125 | Manual | G1/8 | ||
- | 1 | 5 Days | 0.3 - 7 | -30 - 125 | 150 | 13 | 6.2 | Plastic | - | 10 | -30 - 125 | Manual | 1/8" PTF | ||
- | 1 | 5 Days | 0.3 - 3.5 | -34 - 50 | - | - | 6.5 | Plastic | - | 10 | -30 - 125 | Auto drain | 1/4" PTF | ||
71.60 € | 1 | 5 Days | 0.3 - 7 | -34 - 50 | - | - | 6.5 | Polycarbonate | - | 10 | -30 - 125 | Auto drain | G1/4 | ||
71.60 € | 1 | 5 Days | 0.3 - 7 | -34 - 50 | - | - | 6.5 | Polycarbonate | - | 10 | -30 - 125 | Auto drain | G1/4 | ||
- | 1 | 5 Days | 0.3 - 3.5 | -34 - 50 | - | - | 6.5 | Plastic | - | 10 | -30 - 125 | Manual | 1/4" PTF | ||
60.87 € | 1 | 5 Days | 0.3 - 7 | -34 - 50 | - | - | 6.5 | Polycarbonate | - | 10 | -30 - 125 | Manual | G1/4 | ||
58.75 € | 1 | 5 Days | 0.3 - 7 | -34 - 50 | - | - | 6.5 | Polycarbonate | - | 10 | -30 - 125 | Manual | G1/4 | ||
96.76 € | 1 | 5 Days | 0.3 - 7 | -34 - 65 | - | - | 6.5 | Polycarbonate | - | 17 | -30 - 150 | Auto drain | G1/4 | ||
96.76 € | 1 | 5 Days | 0.3 - 7 | -34 - 65 | - | - | 6.5 | Polycarbonate | BSPP | 17 | -30 - 125 | Auto drain | G1/4 | ||
87.42 € | 1 | 5 Days | 0.3 - 7 | -34 - 65 | - | - | 6.5 | Zinc | ISO G Parallel | 17 | -30 - 150 | Manual | G1/4 |
Loading...
Bonnet | Acetal | Range | B07 | Filter Element | Sintered polypropylene |
---|---|---|---|---|---|
Body | Zinc | Elastomers | Nitrile rubber |
Configure
Basic Attributes
Outlet Pressure Adjustment Range(Bar)
Operating Temperature Range(°C)
Maximum Inlet Pressure(psi)
Flow(scfm)
Flow(dm3/(s.bar))
Bowl
Thread Type
Maximum Inlet Pressure(Bar)
Operating Temperature Range(Fahrenheit)
Drain Type
Port Size
Filter by standard shipping days
Optional Attributes