Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R64G-6GK-RMN |
R64G-6GT-RMN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outlet Pressure Adjustment Range (Bar) | Bonnet | Range | Operating Temperature Range (°C) | Maximum Inlet Pressure (psi) | Flow (scfm) | Body | Flow (dm3/(s.bar)) | Thread Type | Maximum Inlet Pressure (Bar) | Operating Temperature Range (Fahrenheit) | Series | Elastomers | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
252.76 € | 1 | 5 Days | 0.3 - 10 | Aluminium | R64G | -20 - 80 | 246 | - | Zinc alloy | 120 | - | 17 | -4 - 176 | Olympian Plus | Nitrile rubber | G3/4 | ||
300.78 € | 1 | 5 Days | 0.3 - 10 | Aluminium | R64G | -20 - 80 | 246 | - | Zinc alloy | - | - | 17 | -4 - 176 | Olympian Plus | Nitrile rubber | G3/4 |
Loading...
Configure
Basic Attributes
Flow(scfm)
Flow(dm3/(s.bar))
Thread Type
Outlet Pressure Adjustment Range(Bar)
Bonnet
Range
Operating Temperature Range(°C)
Maximum Inlet Pressure(psi)
Body
Maximum Inlet Pressure(Bar)
Operating Temperature Range(Fahrenheit)
Series
Elastomers
Port Size
Filter by standard shipping days
Optional Attributes