Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R64G-NNK-FMN |
R64G-NNK-NMN |
R64G-NNK-RMN |
R64G-NNT-NMN |
R64G-NNT-RMN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outlet Pressure Adjustment Range (Bar) | Bonnet | Range | Operating Temperature Range (°C) | Maximum Inlet Pressure (psi) | Flow (scfm) | Body | Flow (dm3/(s.bar)) | Thread Type | Maximum Inlet Pressure (Bar) | Operating Temperature Range (Fahrenheit) | Series | Elastomers | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
275.18 € | 1 | 5 Days | 0.3 - 10 | Aluminium | R64G | -20 - 80 | 246 | - | Zinc alloy | - | - | 17 | -4 - 176 | Olympian Plus | Nitrile rubber | Without Yoke | ||
241.11 € | 1 | 5 Days | 0.3 - 10 | Aluminium | R64G | -20 - 80 | 246 | - | Zinc alloy | - | - | 17 | -4 - 176 | Olympian Plus | Nitrile rubber | Without Yoke | ||
152.22 € | 1 | 5 Days | 0.3 - 10 | Aluminium | R64G | -20 - 80 | 246 | - | Zinc alloy | - | - | 17 | -4 - 176 | Olympian Plus | Nitrile rubber | Without Yoke | ||
133.45 € | 1 | 5 Days | 0.3 - 10 | Aluminium | R64G | -20 - 80 | 246 | - | Zinc alloy | - | - | 17 | -4 - 176 | Olympian Plus | Nitrile rubber | Without Yoke | ||
108.40 € | 1 | 5 Days | 0.3 - 10 | Aluminium | R64G | -20 - 80 | 246 | - | Zinc alloy | - | - | 17 | -4 - 176 | Olympian Plus | Nitrile rubber | Without Yoke |
Loading...
Configure
Basic Attributes
Flow(scfm)
Flow(dm3/(s.bar))
Thread Type
Outlet Pressure Adjustment Range(Bar)
Bonnet
Range
Operating Temperature Range(°C)
Maximum Inlet Pressure(psi)
Body
Maximum Inlet Pressure(Bar)
Operating Temperature Range(Fahrenheit)
Series
Elastomers
Port Size
Filter by standard shipping days
Optional Attributes