Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R07-205-NNMG |
R07-205-RNMG |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outlet Pressure Adjustment Range (Bar) | Bonnet | Range | Operating Temperature Range (°C) | Maximum Inlet Pressure (psi) | Flow (scfm) | Body | Flow (dm3/(s.bar)) | Thread Type | Maximum Inlet Pressure (Bar) | Operating Temperature Range (Fahrenheit) | Series | Elastomers | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.60 € | 1 | 5 Days | 0.3 - 10 | Acetal resin | R07 | -34 - 65 | 290 | 15 | Zinc | 7 | - | 20 | -29 - 149 | - | Nitrile rubber | G1/4 | ||
31.31 € | 1 | 5 Days | 0.3 - 10 | Acetal resin | R07 | -34 - 65 | 290 | 15 | Zinc | 7 | - | 20 | -29 - 149 | - | Nitrile rubber | G1/4 |
Loading...
Configure
Basic Attributes
Thread Type
Series
Outlet Pressure Adjustment Range(Bar)
Bonnet
Range
Operating Temperature Range(°C)
Maximum Inlet Pressure(psi)
Flow(scfm)
Body
Flow(dm3/(s.bar))
Maximum Inlet Pressure(Bar)
Operating Temperature Range(Fahrenheit)
Elastomers
Port Size
Filter by standard shipping days
Optional Attributes