Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
R74G-4GK-RSN |
R74G-4GT-NSN |
R74G-4GT-RSN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outlet Pressure Adjustment Range (Bar) | Bonnet | Range | Operating Temperature Range (°C) | Maximum Inlet Pressure (psi) | Flow (scfm) | Body | Flow (dm3/(s.bar)) | Thread Type | Maximum Inlet Pressure (Bar) | Operating Temperature Range (Fahrenheit) | Series | Elastomers | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 0.7 - 17 | Aluminium | R74G | -34 - 80 | 300 | - | Aluminium | 105 | - | 20 | -30 - 175 | Excelon | Nitrile rubber | G1/2 | ||
192.54 € | 1 | 5 Days | 0.7 - 17 | Aluminium | R74G | -34 - 80 | 300 | - | Aluminium | 105 | - | 20 | -30 - 175 | Excelon | Nitrile rubber | G1/2 | ||
215.16 € | 1 | 5 Days | 0.7 - 17 | Aluminium | R74G | -34 - 80 | 300 | - | Aluminium | 105 | - | 20 | -30 - 175 | Excelon | Nitrile rubber | G1/2 |
Loading...
Configure
Basic Attributes
Flow(scfm)
Thread Type
Outlet Pressure Adjustment Range(Bar)
Bonnet
Range
Operating Temperature Range(°C)
Maximum Inlet Pressure(psi)
Body
Flow(dm3/(s.bar))
Maximum Inlet Pressure(Bar)
Operating Temperature Range(Fahrenheit)
Series
Elastomers
Port Size
Filter by standard shipping days
Optional Attributes