Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
R64G-2GT-RSN
Part Number
|
---|
R64G-2GT-RSN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outlet Pressure Adjustment Range (Bar) | Bonnet | Range | Operating Temperature Range (°C) | Maximum Inlet Pressure (psi) | Flow (scfm) | Body | Flow (dm3/(s.bar)) | Thread Type | Maximum Inlet Pressure (Bar) | Operating Temperature Range (Fahrenheit) | Series | Elastomers | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
200.40 € | 1 | 5 Days | 0.7 - 17 | Aluminium | R64G | -20 - 80 | 246 | - | Zinc alloy | - | - | 17 | -4 - 176 | Olympian Plus | Nitrile rubber | G1/4 |
Loading...
This page is Pressure Regulators, part number R64G-2GT-RSN.
You can find the detail information about specifications and dimensions on part number R64G-2GT-RSN.
Configure
Basic Attributes
Flow(scfm)
Flow(dm3/(s.bar))
Thread Type
Outlet Pressure Adjustment Range(Bar)
Bonnet
Range
Operating Temperature Range(°C)
Maximum Inlet Pressure(psi)
Body
Maximum Inlet Pressure(Bar)
Operating Temperature Range(Fahrenheit)
Series
Elastomers
Port Size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
R07-100-RGEA |
R07-100-RGKA |
R07-100-RNAA |
R64G-3AK-RMN |
R64G-3GK-NMN |
R64G-3GK-RFN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outlet Pressure Adjustment Range (Bar) | Bonnet | Range | Operating Temperature Range (°C) | Maximum Inlet Pressure (psi) | Flow (scfm) | Body | Flow (dm3/(s.bar)) | Thread Type | Maximum Inlet Pressure (Bar) | Operating Temperature Range (Fahrenheit) | Series | Elastomers | Port Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.62 € | 1 | 5 Days | 0.3 - 3.5 | Acetal | R07 | -34 - 150 | 290 | 14 | Zinc | 6.5 | - | 20 | -29 - 149 | - | Nitrile rubber | 1/8" PTF | ||
54.70 € | 1 | 5 Days | 0.3 - 7 | Acetal | R07 | -34 - 150 | 290 | 14 | Zinc | 6.5 | - | 20 | -29 - 149 | - | Nitrile rubber | 1/8" PTF | ||
32.69 € | 1 | 5 Days | 0.1 - 0.7 | Acetal | R07 | -34 - 65 | 290 | 14 | Zinc | 6.5 | - | 20 | -29 - 149 | - | Nitrile rubber | 1/8" PTF | ||
178.57 € | 1 | 5 Days | 0.3 - 10 | Aluminium | R64G | -20 - 80 | 246 | - | Zinc alloy | - | - | 17 | -4 - 176 | Olympian Plus | Nitrile rubber | 3/8" PTF | ||
331.45 € | 1 | 5 Days | 0.3 - 10 | Aluminium | R64G | -20 - 80 | 246 | - | Zinc alloy | - | - | 17 | -4 - 176 | Olympian Plus | Nitrile rubber | G3/8 | ||
194.35 € | 1 | 5 Days | 0.3 - 4 | Aluminium | R64G | -20 - 80 | 246 | - | Zinc alloy | - | - | 17 | -4 - 176 | Olympian Plus | Nitrile rubber | G3/8 |