Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
8026670080002450 |
8026770080002450 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum Operating Pressure (Bar) | Operating Pressure Range (Bar) | Materials | Protection Class | Range | Operating Temperature Range (°C) | Electrical Connection | Seat Seal | Body | Thread Type | Operating Temperature Range (Fahrenheit) | Function | Elastomers | Voltage | Coil Code | Operation | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 10 | 2 - 10 | POM | IP65 | 80265 | -10 - 60 | DIN 43 650 Form A | Polyurethane | Aluminium | BSPP | - | NC | Polyurethane | 24 V AC | 0800 | 2/3 | G1 | ||
983.05 € | 1 | 5 Days | 10 | 2 - 10 | POM | IP65 | 80265 | -10 - 60 | DIN 43 650 Form A | Polyurethane | Aluminium | BSPP | - | NC | Polyurethane | 24 V AC | 0800 | 2/3 | G1 |
Loading...
Configure
Basic Attributes
Operating Temperature Range(Fahrenheit)
Maximum Operating Pressure(Bar)
Operating Pressure Range(Bar)
Materials
Protection Class
Range
Operating Temperature Range(°C)
Electrical Connection
Seat Seal
Body
Thread Type
Function
Elastomers
Voltage
Coil Code
Operation
Port Size
Filter by standard shipping days
Optional Attributes