Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
V51B511A-A218J |
V51B517A-A218J |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum Operating Pressure (Bar) | Operating Pressure Range (Bar) | Materials | Protection Class | Range | Operating Temperature Range (°C) | Electrical Connection | Seat Seal | Body | Thread Type | Operating Temperature Range (Fahrenheit) | Function | Elastomers | Voltage | Coil Code | Operation | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
159.22 € | 1 | 5 Days | 8 | 2 - 8 | - | - | V50 - 53 | -5 - 50 | - | - | Diecast aluminium | - | 23 - 122 | - | - | 110/120 V AC 50/60 Hz, 4/2.5 VA | - | 2/5 | G1/4 | ||
131.85 € | 1 | 5 Days | 8 | 2 - 8 | - | - | V50 - 53 | -5 - 50 | - | - | Diecast aluminium | - | 23 - 122 | - | - | 110/120 V AC 50/60 Hz, 4/2.5 VA | - | 2/5 | G1/4 |
Loading...
Configure
Basic Attributes
Materials
Protection Class
Electrical Connection
Seat Seal
Thread Type
Function
Elastomers
Coil Code
Maximum Operating Pressure(Bar)
Operating Pressure Range(Bar)
Range
Operating Temperature Range(°C)
Body
Operating Temperature Range(Fahrenheit)
Voltage
Operation
Port Size
Filter by standard shipping days
Optional Attributes