Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
V52C611A-A213J
Part Number
|
---|
V52C611A-A213J |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum Operating Pressure (Bar) | Operating Pressure Range (Bar) | Materials | Protection Class | Range | Operating Temperature Range (°C) | Electrical Connection | Seat Seal | Body | Thread Type | Operating Temperature Range (Fahrenheit) | Function | Elastomers | Voltage | Coil Code | Operation | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
243.65 € | 1 | 5 Days | 8 | 3 - 8 | - | - | V50 - 53 | -5 - 50 | 22mm Industrial standard | - | Diecast aluminium | - | 23 - 122 | APB | - | 24 V DC, 2 W | - | 3/5 | G3/8 |
Loading...
This page is Inline Valves - Solenoid, part number V52C611A-A213J.
You can find the detail information about specifications and dimensions on part number V52C611A-A213J.
Configure
Basic Attributes
Materials
Protection Class
Seat Seal
Thread Type
Elastomers
Coil Code
Maximum Operating Pressure(Bar)
Operating Pressure Range(Bar)
Range
Operating Temperature Range(°C)
Electrical Connection
Body
Operating Temperature Range(Fahrenheit)
Function
Voltage
Operation
Port Size
Filter by standard shipping days
Optional Attributes
Part Number |
---|
2221006000000000 |
2221008000000000 |
2221010000000000 |
V52C611A-A218J |
V52C611A-A219J |
V52C711A-A213J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Maximum Operating Pressure (Bar) | Operating Pressure Range (Bar) | Materials | Protection Class | Range | Operating Temperature Range (°C) | Electrical Connection | Seat Seal | Body | Thread Type | Operating Temperature Range (Fahrenheit) | Function | Elastomers | Voltage | Coil Code | Operation | Port Size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
134.11 € | 1 | 5 Days | - | 2 - 10 | - | - | V60 - 63 | -10 - 50 | - | - | Aluminium | - | - | - | - | - | - | - | - | ||
197.80 € | 1 | 5 Days | - | 2 - 10 | - | - | V60 - 63 | -10 - 50 | - | - | Aluminium | - | - | - | - | - | - | - | - | ||
223.84 € | 1 | 5 Days | - | 2 - 10 | - | - | V60 - 63 | -10 - 50 | - | - | Aluminium | - | - | - | - | - | - | - | - | ||
243.65 € | 1 | 5 Days | 8 | 2 - 8 | - | - | V50 - 53 | -5 - 50 | - | - | Diecast aluminium | - | 23 - 122 | APB | - | 110/120 V AC 50/60 Hz, 4/2.5 VA | - | 3/5 | G3/8 | ||
- | 1 | 5 Days | 8 | 3 - 8 | - | - | V50 - 53 | -5 - 50 | 22mm Industrial standard | - | Diecast aluminium | - | 23 - 122 | APB | - | 220/240 V AC 50/60 Hz, 6/5 VA | - | 3/5 | G3/8 | ||
243.65 € | 1 | 5 Days | 8 | 3 - 8 | - | - | V50 - 53 | -5 - 50 | 22mm Industrial standard | - | Diecast aluminium | - | 23 - 122 | COE | - | 24 V DC, 2 W | - | 3/5 | G3/8 |