Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
V60A413A-A213J |
V60A413A-A313J |
V60A423A-A213J |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum Operating Pressure (Bar) | Operating Pressure Range (Bar) | Materials | Protection Class | Range | Operating Temperature Range (°C) | Electrical Connection | Seat Seal | Body | Thread Type | Operating Temperature Range (Fahrenheit) | Function | Elastomers | Voltage | Coil Code | Operation | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91.47 € | 1 | 5 Days | - | 2 - 10 | - | - | V60 - 63 | -10 - 50 | 22mm Industrial standard | - | Aluminium | - | - | NC | - | 24 V DC | - | 2/3 | G1/8 | ||
91.47 € | 1 | 5 Days | - | 2 - 10 | - | - | V60 - 63 | -10 - 50 | 22mm Industrial standard | - | Aluminium | BSPP | - | NC | - | 24 V DC | - | 2/3 | G1/8 | ||
99.51 € | 1 | 5 Days | - | 2 - 10 | - | - | V60 - 63 | -10 - 50 | 22mm Industrial standard | - | Aluminium | - | - | NC | - | 24 V DC | - | 2/3 | G1/8 |
Loading...
Configure
Basic Attributes
Maximum Operating Pressure(Bar)
Materials
Protection Class
Seat Seal
Thread Type
Operating Temperature Range(Fahrenheit)
Elastomers
Coil Code
Operating Pressure Range(Bar)
Range
Operating Temperature Range(°C)
Electrical Connection
Body
Function
Voltage
Operation
Port Size
Filter by standard shipping days
Optional Attributes