Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
V60A711A-A2000 |
V60A711A-A313J |
V60A711A-A318J |
V60A711A-A319J |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Maximum Operating Pressure (Bar) | Operating Pressure Range (Bar) | Materials | Protection Class | Range | Operating Temperature Range (°C) | Electrical Connection | Seat Seal | Body | Thread Type | Operating Temperature Range (Fahrenheit) | Function | Elastomers | Voltage | Coil Code | Operation | Port Size | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
147.09 € | 1 | 5 Days | - | 3 - 10 | - | - | V60 - 63 | -10 - 50 | - | - | Aluminium | BSPP | - | COE | - | - | - | 3/5 | G1/8 | ||
175.00 € | 1 | 5 Days | - | 3 - 10 | - | - | V60 - 63 | -10 - 50 | 22mm Industrial standard | - | Aluminium | BSPP | - | COE | - | 24 V DC | - | 3/5 | G1/8 | ||
175.00 € | 1 | 5 Days | - | 3 - 10 | - | - | V60 - 63 | -10 - 50 | 22mm Industrial standard | - | Aluminium | BSPP | - | COE | - | 110/120 V AC 50/60 Hz | - | 3/5 | G1/8 | ||
175.00 € | 1 | 5 Days | - | 3 - 10 | - | - | V60 - 63 | -10 - 50 | 22mm Industrial standard | - | Aluminium | BSPP | - | COE | - | 220/240 V AC 50/60 Hz | - | 3/5 | G1/8 |
Loading...
Configure
Basic Attributes
Maximum Operating Pressure(Bar)
Materials
Protection Class
Electrical Connection
Seat Seal
Operating Temperature Range(Fahrenheit)
Elastomers
Voltage
Coil Code
Operating Pressure Range(Bar)
Range
Operating Temperature Range(°C)
Body
Thread Type
Function
Operation
Port Size
Filter by standard shipping days
Optional Attributes