Inline Valves - Solenoid (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2221002000000000
2221003000000000
2221004000000000
2221006000000000
2221008000000000
2221010000000000
2221012000000000
2221102000000000
2221103000000000
2221104000000000
2221106000000000
2221108000000000
2221110000000000
2221112000000000
2221202000000000
2221203000000000
2221204000000000
2221206000000000
2221208000000000
8026570080002400
8026570080002450
8026572080002400
8026572080002450
8026670080002400
8026670080002450
8026770080002400
8026770080002450
V50A411A-A213A
V50A413A-A212A
V50A413A-A213A
V50A413A-A218A
V50A413A-A219A
V50A511A-A213A
V50A511A-A218A
V50A511A-A219A
V50A513A-A2000
V50A513A-A212A
V50A513A-A213A
V50A513A-A218A
V50A513A-A219A
V50A611A-A213A
V50A611A-A218A
V50A611A-A219A
V50A711A-A213A
V50A811A-A213A
V51B411A-A213J
V51B411A-A219J
V51B417A-A2000
V51B417A-A213J
V51B417A-A218J
V51B417A-A219J
V51B511A-A2000
V51B511A-A213J
V51B511A-A218J
V51B511A-A219J
V51B517A-A2000
V51B517A-A213J
V51B517A-A218J
V51B517A-A219J
V51B611A-A212J
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Operating Pressure Range
(Bar)
Materials Protection Class Range Operating Temperature Range
(°C)
Electrical Connection Seat Seal Body Thread Type Operating Temperature Range
(Fahrenheit)
Function Elastomers Voltage Coil Code Operation Port Size

96.24 €

1 5 Days -2 - 10--V60 - 63-10 - 50--Aluminium--------

107.47 €

1 5 Days -2 - 10--V60 - 63-10 - 50--Aluminium--------

107.98 €

1 5 Days -2 - 10--V60 - 63-10 - 50--Aluminium--------

134.11 €

1 5 Days -2 - 10--V60 - 63-10 - 50--Aluminium--------

197.80 €

1 5 Days -2 - 10--V60 - 63-10 - 50--Aluminium--------

223.84 €

1 5 Days -2 - 10--V60 - 63-10 - 50--Aluminium--------

294.96 €

1 5 Days -2 - 10--V60 - 63-10 - 50--Aluminium--------

101.09 €

1 5 Days -2 - 10--V60 - 63-10 - 50--Aluminium--------

102.55 €

1 5 Days -2 - 10--V60 - 63-10 - 50--Aluminium--------

103.25 €

1 5 Days -2 - 10--V60 - 63-10 - 50--Aluminium--------

154.69 €

1 5 Days -2 - 10--V60 - 63-10 - 50--Aluminium--------

206.27 €

1 5 Days -2 - 10--V60 - 63-10 - 50--Aluminium--------

258.09 €

1 5 Days -2 - 10--V60 - 63-10 - 50--Aluminium--------

313.49 €

1 5 Days -2 - 10--V60 - 63-10 - 50--Aluminium--------

88.27 €

1 5 Days -2 - 10--V60 - 63-10 - 50--Aluminium--------

127.93 €

1 5 Days -2 - 10--V60 - 63-10 - 50--Aluminium--------

156.05 €

1 5 Days -2 - 10--V60 - 63-10 - 50--Aluminium--------

223.45 €

1 5 Days -2 - 10--V60 - 63-10 - 50--Aluminium--------

-

1 Quote -2 - 10--V60 - 63-10 - 50--Aluminium--------

1,226.56 €

1 5 Days 102 - 10POMIP6580265-10 - 60DIN 43 650 Form APolyurethaneAluminiumBSPP-NCPolyurethane24 V DC08002/3G3/4

-

1 5 Days 102 - 10POMIP6580265-10 - 60DIN 43 650 Form APolyurethaneAluminiumBSPP-NCPolyurethane24 V AC08002/3G3/4

1,911.00 €

1 5 Days 6-0.9 - 6POMIP6580265-10 - 60DIN 43 650 Form APolyurethaneAluminiumBSPP-NCPolyurethane24 V DC08002/3G3/4

-

1 5 Days 6-0.9 - 6POMIP6580265-10 - 60DIN 43 650 Form APolyurethaneAluminiumBSPP-NCPolyurethane24 V AC08002/3G3/4

844.84 €

1 5 Days 102 - 10POMIP6580265-10 - 60DIN 43 650 Form APolyurethaneAluminiumBSPP-NCPolyurethane24 V DC08002/3G1

-

1 5 Days 102 - 10POMIP6580265-10 - 60DIN 43 650 Form APolyurethaneAluminiumBSPP-NCPolyurethane24 V AC08002/3G1

899.44 €

1 5 Days 102 - 10POMIP6580265-10 - 60DIN 43 650 Form APolyurethaneAluminiumBSPP-NCPolyurethane24 V DC08002/3G1

983.05 €

1 5 Days 102 - 10POMIP6580265-10 - 60DIN 43 650 Form APolyurethaneAluminiumBSPP-NCPolyurethane24 V AC08002/3G1

133.69 €

1 5 Days 82 - 8--V50 - 53-5 - 50DIN EN 175301-803-Diecast aluminium-23 - 122NC-24 V DC, 2.9 W-2/3G1/8

105.27 €

1 5 Days 82 - 8--V50 - 53-5 - 50--Diecast aluminium-23 - 122NC-12 V DC, 2.9 W-2/3G1/8

105.27 €

1 5 Days 82 - 8--V50 - 53-5 - 50DIN EN 175301-803-Diecast aluminium-23 - 122NC-24 V DC, 2.9 W-2/3G1/8

105.27 €

1 5 Days 82 - 8--V50 - 53-5 - 50--Diecast aluminium-23 - 122NC-110/120 V AC 50/60 Hz, 3.7/3.1 VA-2/3G1/8

105.27 €

1 5 Days 82 - 8--V50 - 53-5 - 50DIN EN 175301-803-Diecast aluminium-23 - 122NC-220/240 V AC 50/60 Hz, 3.7/3.1 VA-2/3G1/8

146.85 €

1 5 Days 82 - 8--V50 - 53-5 - 50DIN EN 175301-803-Diecast aluminium-23 - 122--24 V DC, 2.9 W-2/5G1/8

162.75 €

1 5 Days 82 - 8--V50 - 53-5 - 50--Diecast aluminium-23 - 122--110/120 V AC 50/60 Hz, 3.7/3.1 VA-2/5G1/8

146.85 €

1 5 Days 82 - 8--V50 - 53-5 - 50DIN EN 175301-803-Diecast aluminium-23 - 122--220/240 V AC 50/60 Hz, 3.7/3.1 VA-2/5G1/8

93.96 €

1 5 Days 82 - 8--V50 - 53-5 - 50DIN EN 175301-803-Diecast aluminium-23 - 122----2/5G1/8

115.05 €

1 5 Days 82 - 8--V50 - 53-5 - 50--Diecast aluminium-23 - 122--12 V DC, 2.9 W-2/5G1/8

115.05 €

1 5 Days 82 - 8--V50 - 53-5 - 50DIN EN 175301-803-Diecast aluminium-23 - 122--24 V DC, 2.9 W-2/5G1/8

115.05 €

1 5 Days 82 - 8--V50 - 53-5 - 50--Diecast aluminium-23 - 122--110/120 V AC 50/60 Hz, 3.7/3.1 VA-2/5G1/8

115.05 €

1 5 Days 82 - 8--V50 - 53-5 - 50DIN EN 175301-803-Diecast aluminium-23 - 122--220/240 V AC 50/60 Hz, 3.7/3.1 VA-2/5G1/8

197.93 €

1 5 Days 83 - 8--V50 - 53-5 - 50DIN EN 175301-803-Diecast aluminium-23 - 122APB-24 V DC, 2.9 W-3/5G1/8

-

1 5 Days 82 - 8--V50 - 53-5 - 50--Diecast aluminium-23 - 122APB-110/120 V AC 50/60 Hz, 3.7/3.1 VA-3/5G1/8

197.93 €

1 5 Days 83 - 8--V50 - 53-5 - 50DIN EN 175301-803-Diecast aluminium-23 - 122APB-220/240 V AC 50/60 Hz, 3.7/3.1 VA-3/5G1/8

197.93 €

1 5 Days 83 - 8--V50 - 53-5 - 50DIN EN 175301-803-Diecast aluminium-23 - 122COE-24 V DC, 2.9 W-3/5G1/8

197.93 €

1 5 Days 83 - 8--V50 - 53-5 - 50DIN EN 175301-803-Diecast aluminium-23 - 122COP-24 V DC, 2.9 W-3/5G1/8

145.15 €

1 5 Days 82 - 8--V50 - 53-5 - 5022mm Industrial standard-Diecast aluminium-23 - 122NC-24 V DC, 2 W-2/3G1/4

145.15 €

1 5 Days 82 - 8--V50 - 53-5 - 50--Diecast aluminium-23 - 122NC-220/240 V AC 50/60 Hz, 6/5 VA-2/3G1/4

109.96 €

1 5 Days 82 - 8--V50 - 53-5 - 5022mm Industrial standard-Diecast aluminium-23 - 122NC---2/3G1/4

126.64 €

1 5 Days 82 - 8--V50 - 53-5 - 5022mm Industrial standard-Diecast aluminium-23 - 122NC-24 V DC, 2 W-2/3G1/4

126.64 €

1 5 Days 82 - 8--V50 - 53-5 - 50--Diecast aluminium-23 - 122NC-110/120 V AC 50/60 Hz, 4/2.5 VA-2/3G1/4

126.64 €

1 5 Days 82 - 8--V50 - 53-5 - 5022mm Industrial standard-Diecast aluminium-23 - 122NC-220/240 V AC 50/60 Hz, 6/5 VA-2/3G1/4

126.64 €

1 5 Days 82 - 8--V50 - 53-5 - 5022mm Industrial standard-Diecast aluminium-23 - 122----2/5G1/4

159.22 €

1 5 Days 82 - 8--V50 - 53-5 - 5022mm Industrial standard-Diecast aluminium-23 - 122--24 V DC, 2 W-2/5G1/4

159.22 €

1 5 Days 82 - 8--V50 - 53-5 - 50--Diecast aluminium-23 - 122--110/120 V AC 50/60 Hz, 4/2.5 VA-2/5G1/4

159.22 €

1 5 Days 82 - 8--V50 - 53-5 - 5022mm Industrial standard-Diecast aluminium-23 - 122--220/240 V AC 50/60 Hz, 6/5 VA-2/5G1/4

118.71 €

1 5 Days 82 - 8--V50 - 53-5 - 5022mm Industrial standard-Diecast aluminium-23 - 122----2/5G1/4

135.38 €

1 5 Days 82 - 8--V50 - 53-5 - 5022mm Industrial standard-Diecast aluminium-23 - 122--24 V DC, 2 W-2/5G1/4

131.85 €

1 5 Days 82 - 8--V50 - 53-5 - 50--Diecast aluminium-23 - 122--110/120 V AC 50/60 Hz, 4/2.5 VA-2/5G1/4

135.38 €

1 5 Days 82 - 8--V50 - 53-5 - 5022mm Industrial standard-Diecast aluminium-23 - 122--220/240 V AC 50/60 Hz, 6/5 VA-2/5G1/4

-

1 5 Days 82 - 8--V50 - 53-5 - 50--Diecast aluminium-23 - 122APB-12 V DC, 2 W-3/5G1/4

Loading...

Tech Support