Aluminium Remote Pilot (8290400.0000.00000)

Aluminium Remote Pilot 8290400.0000.00000

Product Details:

Manufacturer part number: 8290400.0000.00000

Brand: NORGREN

Price: 61.58

Delivery time: 5 Days


Technical Data:

Maximum Operating Pressure: 8 Bar

Operating Pressure Range: 0.4 - 8 Bar

kV Value Flow: 22 m3/h

Port Size: G1


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8290400.0000.00000

Part Number
8290400.0000.00000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Operating Pressure Range
(Bar)
kV Value Flow
(m3/h)
Port Size

61.58 €

1 5 Days 80.4 - 822G1

Loading...

  1. 1

Basic information

Range 82900 Operating Temperature Range(°C) -20 - 85 Seat Seal TPE
Body Aluminium Function NC Fluid Temperature Range(°C) -40 - 85
Operation 2/2

This page is Aluminium Remote Pilot, part number 8290400.0000.00000.
You can find the detail information about specifications and dimensions on part number 8290400.0000.00000.

Variation of this product

Part Number
8290300.0000.00000
8290600.0000.00000
8290700.0000.00000
8290900.0000.00000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Operating Pressure Range
(Bar)
kV Value Flow
(m3/h)
Port Size

60.53 €

1 5 Days 80.4 - 818G3/4

85.43 €

1 5 Days 80.4 - 859G1-1/2

326.25 €

1 5 Days 80.4 - 880G2

401.07 €

1 5 Days 70.4 - 7144G3

Tech Support