Aluminium Dust Filter Valves (8296300.8173.02400)

Aluminium Dust Filter Valves 8296300.8173.02400

Product Details:

Manufacturer part number: 8296300.8173.02400

Brand: NORGREN

Price: 161.39

Delivery time: 5 Days


Technical Data:

Maximum Operating Pressure: 8 Bar

Operating Pressure Range: 4 - 8 Bar

Protection Class: EN 60529 IP65

Range: 82960

Operating Temperature Range: -20 - 85 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8296300.8173.02400

Part Number
8296300.8173.02400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Operating Pressure Range
(Bar)
Protection Class Range Operating Temperature Range
(°C)
kV Value Flow
(m3/h)
Operating Temperature Range
(Fahrenheit)
Fluid Temperature Range
(°C)
Voltage Coil Code Port Size

161.39 €

1 5 Days 84 - 8EN 60529 IP6582960-20 - 8518-4 - 185-24 V DC8173G3/4

Loading...

  1. 1

Basic information

Seat Seal TPE Body Aluminium Function NC
Operation 2/2

This page is Aluminium Dust Filter Valves, part number 8296300.8173.02400.
You can find the detail information about specifications and dimensions on part number 8296300.8173.02400.

Variation of this product

Part Number
8296300.8171.02400
8296300.8171.02450
8296300.8171.11050
8296300.8176.02400
8296300.8176.02450
8296300.8176.12060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Operating Pressure Range
(Bar)
Protection Class Range Operating Temperature Range
(°C)
kV Value Flow
(m3/h)
Operating Temperature Range
(Fahrenheit)
Fluid Temperature Range
(°C)
Voltage Coil Code Port Size

107.89 €

1 5 Days 80.4 - 8EN 60529 IP6582960-20 - 8518-4 - 185-20 - 8524 V DC8171G3/4

107.89 €

1 5 Days 80.4 - 8EN 60529 IP6582960-20 - 8518-4 - 185-20 - 8524 V AC 50 Hz8171G3/4

107.89 €

1 5 Days 80.4 - 8EN 60529 IP6582960-20 - 8518-4 - 185-20 - 85110 V AC 50 Hz8171G3/4

119.69 €

1 5 Days 80.4 - 8EN 60529 IP6582960-20 - 8518-4 - 185-20 - 8524 V DC8176G3/4

156.28 €

1 46 Days 80.4 - 8EN 60529 IP6582960-20 - 8518-4 - 185-20 - 8524 V AC 50 Hz8176G3/4

115.10 €

1 5 Days 80.4 - 8EN 60529 IP6582960-20 - 8518-4 - 185-20 - 85120 V AC 60 Hz8176G3/4

Tech Support