Brass Motorised Valves (8288200.9615.02400)

Brass Motorised Valves 8288200.9615.02400

Product Details:

Manufacturer part number: 8288200.9615.02400

Brand: NORGREN

Price: 569.19

Delivery time: 5 Days


Technical Data:

Maximum Operating Pressure: 10 Bar

Operating Pressure Range: -0.9 - 10 Bar

Operating Pressure Range: -13 - 145 psi

Seat Seal: NBR

kV Value Flow: - m3/h


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8288200.9615.02400

Part Number
8288200.9615.02400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Operating Pressure Range
(Bar)
Operating Pressure Range
(psi)
Seat Seal kV Value Flow
(m3/h)
Coil Code Port Size

569.19 €

1 5 Days 10-0.9 - 10-13 - 145NBR-9615G1/2

Loading...

  1. 1

Basic information

Protection Class EN 60529 IP54 Range 82880 Operating Temperature Range(°C) -10 - 40
Body Brass Operating Temperature Range(Fahrenheit) 14 - 104 Function Throttle Position With Zero Closure
Fluid Temperature Range(°C) -10 - 90 Voltage 24 V DC Operation 2/2 Motorised

This page is Brass Motorised Valves, part number 8288200.9615.02400.
You can find the detail information about specifications and dimensions on part number 8288200.9615.02400.

Variation of this product

Part Number
8288200.9638.02400
8288200.9668.02400
8288260.9615.02400
8288260.9668.02400
8288261.9638.02400
8288262.9615.02400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Operating Pressure Range
(Bar)
Operating Pressure Range
(psi)
Seat Seal kV Value Flow
(m3/h)
Coil Code Port Size

601.04 €

1 5 Days 10-0.9 - 10-13 - 145NBR-9638G1/2

727.13 €

1 5 Days 16-0.9 - 16-NBR-9668G1/2

615.06 €

1 5 Days 10-0.9 - 10-13 - 145FPM-9615G1/2

769.66 €

1 5 Days 16-0.9 - 16-FPM1.19668G1/2

627.89 €

1 5 Days 10-0.9 - 10-13 - 145EPDM1.19638G1/2

679.14 €

1 5 Days 6-0.9 - 6-13 - 145NBR4.49615G1/2

Tech Support