Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8288303.9668.02400
Protection Class | IP54 | Range | 82880 | Operating Temperature Range(°C) | -10 - 40 |
---|---|---|---|---|---|
Seat Seal | NBR | Body | Brass | Operating Temperature Range(Fahrenheit) | 14 - 104 |
Fluid Temperature Range(°C) | -10 - 90 | Voltage | 24 V DC | Coil Code | 9668 |
Operation | 2/2 Motorised |
This page is 2 / 2 Way Motorised Valves, part number 8288303.9668.02400.
You can find the detail information about specifications and dimensions on part number 8288303.9668.02400.
Part Number |
---|
8288474.9668.02400 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Port Size |
---|---|---|---|---|---|
1,240.06 € | 1 | 5 Days | G1 |