Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
14510000000000 |
14610000000000 |
14710000000000 |
14810000000000 |
Part Number | Minimum order quantity | Volume Discount | Thread | |
---|---|---|---|---|
1 | 5 Days | G1/8 | ||
1 | 5 Days | G1/4 | ||
1 | 5 Days | G3/8 | ||
1 | 5 Days | G1/2 |
Loading...
Operating Pressure Range(Bar) | 0 - 16 | Range | 14 | Operating Temperature Range(°C) | -10 - 60 |
---|---|---|---|---|---|
Thread Type | BSPP |