Emergency Stop / Twist Reset

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
03M42802
3042802
X3046802
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Maximum Operating Pressure
(Bar)
Body Operation

215.22 €

1 5 Days 10Zinc2/3

-

1 5 Days -PA62/3

252.76 €

1 5 Days -Zinc2/5

Loading...

  1. 1

Basic information

Operating Pressure Range(Bar) 0 - 10 Range Super X Operating Temperature Range(°C) 0 - 70
Operating Temperature Range(Fahrenheit) 32 - 158 End Covers Glass filled nylon Fluid Temperature Range(°C) 0 - 70
Port Size G1/8

Tech Support