Coalescing Exhaust Silencers (MQ004C)

Coalescing Exhaust Silencers MQ004C

Product Details:

Manufacturer part number: MQ004C

Brand: NORGREN

Price: 63.67

Delivery time: 5 Days


Technical Data:

Range: MQ

Operating Temperature Range: -20 - 100 °C

Operating Temperature Range: -4 - 160 Fahrenheit

Thread: G1/2

Port Size: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MQ004C

Part Number
MQ004C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Range Operating Temperature Range
(°C)
Operating Temperature Range
(Fahrenheit)
Thread Port Size

63.67 €

1 5 Days MQ-20 - 100-4 - 160G1/2-

Loading...

  1. 1

Basic information

Operating Pressure Range(Bar) 0 - 6

This page is Coalescing Exhaust Silencers, part number MQ004C.
You can find the detail information about specifications and dimensions on part number MQ004C.

Variation of this product

Part Number
CS13-464-10GG
CS13-664-10GG
CS15-000-0000
CS15-800-10DD
MQ006C
MQ008C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Range Operating Temperature Range
(°C)
Operating Temperature Range
(Fahrenheit)
Thread Port Size

323.71 €

1 5 Days CS13-20 - 50--G1/2

623.53 €

1 5 Days CS13-20 - 50--G3/4

385.47 €

1 5 Days CS15-20 - 50---

510.51 €

1 5 Days CS15-20 - 50--G1

85.58 €

1 5 Days MQ-20 - 100-4 - 160G3/4-

115.38 €

1 5 Days MQ-20 - 100-4 - 160G1-

Tech Support